Overview
Description
The Talking Pen solution reads code printed on paper and plays the corresponding audio. Using the industry's smallest low-power RL78/G14 microcontroller, the ID decoder and image sensor reproduce sound files corresponding to the scanned content. Audio data can be saved from a PC to a Micro SD card with a USB cable. It uses the ISL80505 single output low dropout voltage regulator (LDO) capable of providing up to 500mA of output current from an input voltage of 1. 8V to 6V. Battery charge control is performed by the ISL6294 high input voltage charger.
Features
- Minimum instruction execution time: Can be changed from high speed (0.03125μs at 32MHz operation with high-speed on-chip oscillator) to ultra-low speed (30.5μs at 32.768kHz operation with subsystem clock)
- General-purpose registers: (8-bit register × 8) × 4 banks
- ROM: 128KB, RAM: 16KB, data flash: 8KB
- Selectable high-speed on-chip oscillator clock: 64/48/32/24/16/12/8/6/4/3/2/1 MHz (TYP.)
- On-chip debug function
- On-chip selectable power-on-reset (POR) circuit
- On-chip voltage detector (LVD)
- On-chip watchdog timer (operable with the dedicated low-speed on-chip oscillator)
- On-chip key interrupt function
- On-chip clock output/buzzer output controller
- On-chip BCD (binary-coded decimal) correction circuit
- I/O port: 26
- Timer
- 16-bit timer: 8 channels
- 12-bit interval timer: 1 channel
- Serial interface
- CSI: 3 channels
- UART: 3 channels
- Simplified I*C communication: 3 channels
- Multi-master I*C communication: 1 channel
- 8/10-bit resolution A/D converter: 8 channels
- 8/10-bit resolution D/A converter: 1 channel
- Comparator: 2 channels
- Data transfer controller (DTC)
- Event link controller (ELC)
- Standby function: HALT mode or STOP mode or SNOOZE mode
- Power supply voltage: VDD = 1.6V to 5.5V
- Operating ambient temperature: TA = -40 °C to +85 °C
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 4.23 MB | |
Manual - Hardware | PDF 17.57 MB 日本語 | |
Brochure | PDF 12.02 MB 日本語 | |
Datasheet | PDF 1007 KB | |
Datasheet | PDF 540 KB | |
5 items
|
Videos & Training
In this Quick Solution, the ultra-low power RL78/G14 microcontroller efficiently assists the ID decoder and image sensor in reproducing sound files corresponding to the scanned contents. Sound data can be stored on a micro SD card via a USB cable.