Overview

Description

The Renesas Starter Kit for RX24U is the perfect starter kit for developers who are new to the RX24U. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX24U immediately after opening the box. Please use this product to experience the performance and functions of the RX24U.

When supplying power from E2 Lite (E2 emulator Lite), the supply voltage is only 3.3V. Please use external power supply when using at other than 3.3V. E1 emulator is available.

Features

  • Such as IIC and SCI the communication function can be evaluated.
  • In addition, CAN can be evaluated.
  • Sample programs will be available in Renesas Web site. Easy to understand coding technique.
  • Required IBM-PC compatible PC need USB interface, Processor 1GHz over, OS: Windows 10/8/7/Vista other than the listed OS is not supported

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
Board Description File ZIP
PCB Design Files Log in to Download ZIP 1.85 MB 日本語
Software & Tools - Other Log in to Download EXE 82.94 MB
Software & Tools - Software Log in to Download ZIP
4 items

Sample Code