Overview
Description
The RX65W-A is an RX microcontroller with RXv2 core, large-capacity RAM, enhanced security, and equipped with Sub-GHz wireless communication supporting both OFDM and FSK modulations compliant with IEEE802.15.4-2020 and Wi-SUN FAN1.1 profile. OFDM modulation provides high-speed and robust communication for IoT devices, while FSK modulation ensures compatibility with the conventional FAN1.0 profile. The RX65W-A combines microcontroller features with Sub-GHz wireless communication, making it an essential product for compact applications of IoT wireless networks.
The RX65W-A is ideal for compact wireless communication applications in a wide range of IoT devices including smart meters and sensor networks within the 863-928 MHz band.
Features
- CPU: RXv2 core. Max. 120MHz, Single-precision FPU
- 2.7 to 3.6V operation
- Memory: SRAM 640KB, Program Flash 2MB
- Dual-bank function convenient for firmware update
- Security functions (Only R5F565WEADBF)
- Trusted Secure IP (TSIP)
- Security algorithm
- Common key encryption: AES (compliant with NIST FIPS PUB 197), 3DES, ARC4
- Non-common key encryption: RSA
- Other features
- TRNG (true random number generator)
- Hash value generation: SHA1, SHA224, SHA256, GHASH
- Prevention from illicit copying of a key
- Security algorithm
- Trusted Secure IP (TSIP)
- RF frequency range: 863 to 928MHz
- Data rate:
- ~200kbps (FSK)
- ~2400kbps (OFDM)
- Tx output power:
- +15dBm in SUN FSK
- +11dBm in SUN OFDM
- Receiver sensitivity:
- -109dBm in 50kbps SUN FSK
- -119dBm in 12.5kbps SUN OFDM
NIST: National Institute of Standards and Technology
FIPS: Federal Information Processing Standards
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Sub-GHz/Wi-SUN Protocol Stack Software stack for Sub-GHz/Wi-SUN wireless network applications
|
Protocol Stack | Renesas |
External Flash Definition Editor Utility for downloading data to external flash memory (for emulators)
|
Other Emulators and Options | Renesas |
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
RI600PX Real-time OS for RX Family μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
e² studio Partner OS Aware Debugging Standard debugger in e2 studio for supporting task level debugging of real-time OS applications.
|
Plug-in, OS Aware Debugging, Etc. | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
CS+ Partner OS Aware Debugging Plug-in Features for task level debugging of real-time OS applications [Plugin for Renesas IDE CS+] [Support MCU/MPU: RX, RL78]
|
Plug-in, OS Aware Debugging, Etc. | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
Simulator for CS+ of RX Family Simulator for CS+ of RX Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Simulator for e² studio of RX Family Simulator for e² studio of RX Family [Support IDE : e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
|
Simulator | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
DSP Library for RX Family Software library that implements numeric operation function used in DSP with general purpose MCU
|
DSP / FFT | Renesas |
19 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
News & Blog Posts
Blog Post | Feb 27, 2023 | ||
Blog Post | Mar 4, 2022 |