Overview
Description
Updated: Jul.31,2023
Renesas Electronics Corporation
[Product Overview]
This product provides the software and documentation for DRP-AI embedded within RZ/V2MA.
Please read RZ/V2MA Getting Started and the included release note first when you use this product.
[Functions]
- DRP-AI Driver
- DRP-AI Sample Application
- AI Evaluation Software
- AI Implementation Guide
[Target Reference Boards]
RZ/V2MA Evaluation Board Kit
[History]
Jul.31,2023: DRP-AI Support Package Version.7.40
Mar.10,2023: DRP-AI Support Package Version.7.31
Jan.31,2023: DRP-AI Support Package Version.7.30
Sep.29,2022: DRP-AI Support Package Version.7.20
[Note]
The following packages is required to use this product.
- DRP-AI Translator V1.82
- RZ/V Verified Linux Package [5.10-CIP] V3.0.4
- RZ/V2MA Video Codec Package version 0.9.7
[Downloads]
RZ/V2MA DRP-AI Support Package
- RZ/V2MA DRP-AI Support Package Version 7.40 (ZIP)
All of the following documents are included in the Package.
Release Note
DRP-AI Driver
DRP-AI Sample Application
AI Evaluation Software
AI Implementation Guide
- RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide Get Started revision 7.40 (PDF | English, 日本語)
- RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide PyTorch ResNet revision 7.40 (PDF | English, 日本語)
- RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide PyTorch MobileNet revision 7.40 (PDF | English, 日本語)
- RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide PyTorch DeepLabV3 revision 7.40 (PDF | English, 日本語)
- RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide MMPose HRNet revision 7.40 (PDF | English, 日本語)
- RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide Darknet YOLO revision 7.40 (PDF | English, 日本語)
- RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide Appendix revision 7.40 (PDF | English, 日本語)
Report
[Support Policy]
Renesas provides support for the items below for RZ/V2MA DRP-AI Support Package without additional payment.
Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
---|---|---|---|---|
Renesas reference board | Customer board | |||
Customer developed/modified SW | - | No | No*2 | No |
Customer added OSS | - | No | No | No |
Validation target OSS in VLP | Source Code | Yes | No | No |
Renesas developed SW | Source Code | Yes | Yes | Yes |
Binary | Yes | Yes*3 | Yes |
*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.
*3) We provide Q&A support only for the functions which are defined and described in the user's manual.