Overview
Description
Updated: Jul. 31, 2023
Renesas Electronics Corporation
Product Overview
This product provides the software and documentation for DRP-AI embedded within RZ/V2M.
Please read the release note included in this first when you use this product.
Functions
- DRP-AI Driver
- DRP-AI Sample Application
- AI Evaluation Software
- AI Implementation Guide
Target Reference Boards
RZ/V2M Evaluation Board Kit
History
2023/7/31:DRP-AI Support Package Version.7.40
2023/1/31:DRP-AI Support Package Version.7.30
2022/10/31:DRP-AI Support Package Version.7.20
2022/4/28: DRP-AI Support Package Version.7.00
2022/2/1: DRP-AI Support Package Version.6.00
2021/10/8: DRP-AI Support Package Version.5.00
2021/9/1: DRP-AI Support Package Version.4.10
Note
The following packages is required to use this product.
- DRP-AI Translator V1.82
- RZ/V Verified Linux Package [5.10-CIP] V3.0.4
- RZ/V2M ISP Support Package V1.4.x or later
Downloads
RZ/V2M DRP-AI Support Package
・RZ/V2M DRP-AI Support Package Version.7.40 (ZIP)
All of the following documents are included in the Package.
Release Note
・RZ/V2M DRP-AI Support Package Version.7.40 Release Note (PDF)
DRP-AI Driver
・RZ/V Series DRP-AI Driver User's Manual revision 2.01 (PDF)
DRP-AI Sample Application
・RZ/V2M DRP-AI Sample Application Note revision 7.40 (PDF)
AI Evaluation Software
・RZ/V2L, RZ/V2M, RZ/V2MA AI Evaluation Software Guide revision 7.40 (PDF | English, 日本語)
AI Implementation Guide
・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide Get Started revision 7.40 (PDF | English, 日本語)
・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide PyTorch ResNet revision 7.40 (PDF | English, 日本語)
・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide PyTorch MobileNet revision 7.40 (PDF | English, 日本語)
・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide PyTorch DeepLabV3 revision 7.40 (PDF | English, 日本語)
・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide MMPose HRNet revision 7.40 (PDF | English, 日本語)
・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide Darknet YOLO revision 7.40 (PDF | English, 日本語)
・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide Appendix revision 7.40 (PDF | English, 日本語)
Report
・RZ/V2L, RZ/V2M, RZ/V2MA DRP-AI Accuracy Report revision 7.20 (PDF)
・RZ/V2L, RZ/V2M, RZ/V2MA DRP-AI Performance Report revision 7.40 (PDF)
Support Policy
Renesas provides support for the items below for RZ/V2M DRP-AI Support Package without additional payment.
Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
---|---|---|---|---|
Renesas reference board | Customer board | |||
Customer developed/modified SW | - | No | No*2 | No |
Customer added OSS | - | No | No | No |
Validation target OSS in VLP | Source Code | Yes | No | No |
Renesas developed SW | Source Code | Yes | Yes | Yes |
Binary | Yes | Yes*3 | Yes |
*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.
*3) We provide Q&A support only for the functions which are defined and described in the user's manual.
Target Device
Target Devices
Videos & Training
News & Blog Posts
Blog Post | Jul 22, 2022 | ||
Blog Post | Jun 20, 2022 | ||
Blog Post | May 12, 2022 |