iWave RZ/G1C-PF Development Kit
This is the development kit for CPU modules equipped with Renesas’ RZ/G1C-PF CPU.
iWave Japan Co., Ltd., an embedded product and solution provider, has begun...
RZ/G1C embedded processors are equipped with a 3D graphics engine (PowerVR SGX531 at 260 MHz) and support full high-definition video encoding and decoding, making them ideal for human-machine interface (HMI) applications.
Software title
|
Software type
|
Company
|
---|---|---|
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
1 item
|
This is the development kit for CPU modules equipped with Renesas’ RZ/G1C-PF CPU.
iWave Japan Co., Ltd., an embedded product and solution provider, has begun...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Series Name |
Main CPU |
Operating Freq (Max) (MHz) |
Bit Size |
Sub CPU |
RAM (KB) |
Memory Interface |
GPU |
Accelerator |
PCIe Revision |
CAN (ch) |
Ethernet |
USB |
I/O Ports |
Pkg. Type |
Lead Count (#) |
Temp. Range |
PLP |
Data Flash (KB) |
RTC |
DMA |
Timer |
ADC |
Human Machine Interface |
Supply Voltage (V) |
CPU |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||
RZ/G | Cortex-A7 x 2 | 1000 | 32 | - | 332 | DDR3-1000 (32-bit) | PowerVR SGX531 | - | - | 2 | 10/100M x 1 ch | USB2.0 ×2 ch (H/F) | 156 | FC-BGA | 501 | -40 to 85°C | N/A | 0 | No | Yes | 32-bit x 12-ch | - | Display Function | 3 - 3.6 | Cortex-A7 x 2 |