Overview

Description

The RZ/G1N is a high-spec processor with a built-in 3D graphics dual-core engine (SGX544MP2) and hardware that supports encoding and decoding of full high-definition video. It preserves high scalability with the RZ/G1M and is suitable for human machine interface (HMI) solutions.

Features

  • CPU: Cortex®-A15 core, Max. 1.5GHz
  • Package: 831-pin FBGA
  • Memory: SRAM Max. 332KB
  • Timer: 32-bit Timer (ch) x 12, 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, Compare match Timer x 10
  • PWM: PWM Output x 7
  • Analog function:
  • Others: PLL, Power-On Reset

Comparison

Applications

Applications

  • Connectivity
  • Human Machine Interface
  • Industrial Network

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
RZ/G Verified Linux Package [4.4-CIP]
The Linux package offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Software Package Renesas
2 items

Software Downloads

Boards & Kits

Boards & Kits

Models