RZ/G2E Reference Board
The RZ/G2E Reference Board from Silicon Linux Corporation is compatible with 96 boards equipped with the Renesas RZ/G2E MPU. It consists of two boards, a main board and...
High processing performance with dual-core Arm® Cortex®-A53 (1.2GHz) CPUs, with 3D graphics and video codec engine.
As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).
Android is a trademark of Google LLC.
Software title
|
Software type
|
Company
|
---|---|---|
RZ/G Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
RZ MPU Multimedia Package for RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E [5.10-CIP] This package adds H.264/H.265 Video codec and graphics (OpenGL ES) function to RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E.
|
Software Package | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP] HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
|
Software Package | Renesas |
RZ/G Verified Linux Package for 64-bit Kernel [4.19-CIP] The Linux package which is for 64bit processors and offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
|
Software Package | Renesas |
RZ MPU Security Package Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
6 items
|
The RZ/G2E Reference Board from Silicon Linux Corporation is compatible with 96 boards equipped with the Renesas RZ/G2E MPU. It consists of two boards, a main board and...
This IEEE 1588 solution demonstrates clock synchronization up to <50nSec between Master and Slave to reconstruct accurate synchronization signals for 5G networks.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Blog Post | May 18, 2021 |