Skip to main content
Renesas Electronics Corporation

Overview

This IEEE 1588 Solution demonstrates clock synchronization up to less than 50ns between Master and Slave to reconstruct accurate synchronization signals for 5G networks.

IEEE 1588 is a precise time protocol (PTP) system used to synchronize clocks in computer networks. In local area networks, it can control the clock accuracy in the sub-microsecond range, making it suitable for measurement and control systems. With 5G coming, there are a large number of base stations and IoT devices that will require large-scale network synchronization. Renesas' 8A34002 synchronous timing device is designed for IEEE 1588 applications, and our clock recovery algorithms and precision timing devices reconstruct accurate synchronization signals for 5G networks.

Features

  • High-performance MPU and precision timing clock IC
  • Advanced clock recovery algorithms reconstruct accurate synchronization signals for the network
  • Optimized power system
  • Support telecom profiles (8275.1, 8265.1, etc.)

Products in the Design

8A34002
System Synchronizer for IEEE 1588 - Four Channels
DA9121
Configurable, 10A Dual-Phase Sub-PMIC for High-Performance Mobile Processors and Memory
DA9122
Configurable, Dual-Output 5A + 5A Sub-PMIC for High-Performance Mobile Processors and Memory
ISL80031A
3A Synchronous Buck Converter in 2x2 DFN Package
iW1825
700V AccuSwitch™ AC/DC Digital Primary-Side Converter with Configurable Light Load Mode for Applications up to 25W
RAA211650
60V 5A Integrated Switching Regulator
RAA214020
5.5V 2A Ultra-Low Noise, High PSRR, LDO
RAA214250
20V, 500mA Linear Regulator
UPD720115
USB 2.0 Hub Controller

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for CN268-IEEE1588POCZ

Sample & Buy

IEEE 1588 Solution Reference Design Board

CN268-IEEE1588POCZ

Active

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?