Overview

Description

The RZ/G2L microprocessor includes a Cortex®-A55 (1.2GHz) CPU, 16-bit DDR3L/DDR4 interface, 3D graphics engine with Arm® Mali-G31 and video codec (H.264). It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-class industrial human-machine interfaces (HMIs) and embedded devices with video capabilities.

The RZ/G2L is also package-compatible and pin-compatible with the RZ/V2L embedded with AI accelerator. 
This allows RZ/G2L users to easily upgrade to the RZ/V2L for additional AI functions without needing to modify the PCB, keeping migration costs low. 

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).

Android is a trademark of Google LLC.

Features

  • Cortex-A55 (dual or single)
  • Cortex-M33
  • 3D graphics engine (Arm® Mali-G31)
  • Video codec (H.264)
  • Camera interface (MIPI-CSI or Parallel-IF)
  • Display interface (MIPI-DSI or Parallel-IF)
  • USB 2.0 interface 2ch、SD interface 2ch
  • CAN interface (CAN FD)
  • Gigabit Ethernet 2ch
  • Memory error detection/correction (ECC)
  • DDR4 or DDR3L memory interface
  • BGA package (15mm x 15mm, 21mm x 21mm)

Comparison

Applications

Applications

  • Industrial HMI+Video
  • Intercom/Doorbell
  • POS terminal
  • Home appliance
  • Home security camera

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ MPU Graphics Library Evaluation Version for RZ/G2L and RZ/G2LC
RZ MPU Graphics Library for RZ/G2L and RZ/G2LC. You can use the graphics function on them by building according to the integration guide which is enclosed in the download file.
Software Package Renesas
RZ/G Multi-OS Package
RZ/G Multi-OS Package is the software package consisting of Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
Software Package Renesas
RZ MPU Video Codec Library Evaluation Version for RZ/G2L
This product provides the RZ MPU Video Codec Library for the RZ/G2L.  You can use the decoder/encoder on them by building according to the integration guide which is enclosed in the download file.
Software Package Renesas
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
RZ MPU Security Package
Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
Software Package Renesas
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP]
HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
Software Package Renesas
Sensor Software Modules for Renesas MCU Platforms
Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Sensor Renesas
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
RZ MPU WebUI Package for Verified Linux Package [5.10-CIP]
This product provides a WebUI package for RZ MPUs: WebUI is a web-based management tool that provides a user interface (UI) to users over a network.
Software Package Renesas
RZ MPU HTML5 (Chromium) Package for Verified Linux Packages [5.10-CIP]
This product provides the HTML5 (Chromium) Package as a GUI framework for RZ/G2L and RZ/G2LC.
Software Package Renesas
11 items

Software Downloads

Sample Code

Boards & Kits

Boards & Kits

Models