Overview
Description
Updated: Apr. 24, 2024
Renesas Electronics Corporation
Product Overview
This product provides the Graphics Library for Mali GPU on RZ/G2L and RZ/G2LC. Please read the release note for Board Support Package of the target devices before using this product.
Functions
- Mali GPU User Module
- Mali GPU Kernel Module
Target Reference Boards
RZ/G2L Evaluation Board Kit
RZ/G2LC Evaluation Board Kit
History
Apr 24, 2024 : RZ MPU Graphics Library Evaluation Version V1.2.2
Oct 31, 2023 : RZ MPU Graphics Library Evaluation Version V1.1.2
Mar 31, 2023:RZ MPU Graphics Library Evaluation Version V1.0.5 (*)
Sep 30, 2022:RZ MPU Graphics Library Evaluation Version V1.3
Jul 6, 2022:RZ MPU Graphics Library Evaluation Version V1.2
(*): Please note that Renesas updated the version rule from V1.0.5.
Support Policy
As a general rule, Renesas does not provide support for this evaluation version. For the unrestricted version, Renesas provides support for the below items without additional payment. For more details, please contact a Renesas salesperson.
Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
---|---|---|---|---|
Renesas reference board | Customer board | |||
Customer developed/modified SW | - | No | No*2 | No |
Customer added OSS | - | No | No | No |
Validation target OSS in VLP | Source Code | Yes | No | No |
Renesas developed SW | Source Code | Yes | Yes | Yes |
Binary | Yes | Yes*3 | Yes |
*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.
*3) We provide Q&A support only for the functions which are defined and described in the user's manual.
Target Devices
Downloads
Evaluation Version
This product is an evaluation version, so it is only permitted to be used for evaluation purposes. Please read the following notes before downloading the product from the download link below.
- This product cannot be applied to commercial products. Please read the Software License Agreement for details.
- The evaluation version has a limitation that it cannot run continuously for a long time. For other limitations, please refer to the Integration Guide included in the product.
- As a general rule, Renesas does not provide support for this evaluation version.
Download | Version | Target Device | Target SW |
---|---|---|---|
RZ MPU Graphics Library Evaluation Version V1.2.2 for RZ/G2L and RZ/G2LC (RTK0EF0045Z13001ZJ-v1.2.2_XX.zip) (ZIP | English, 日本語) | V1.2.2 | RZ/G2L, RZ/G2LC | RZ/G VLPv3.0.6 |
RZ MPU Graphics Library Evaluation Version V1.1.2 for RZ/G2L and RZ/G2LC (RTK0EF0045Z13001ZJ-v1.1.2_xx.zip) (ZIP | English, 日本語) | V1.1.2 | RZ/G2L, RZ/G2LC | RZ/G VLPv3.0.5 |
Unrestricted Version
You can apply to download the unrestricted version package from the download link below. The approved customers can download it from the same link below. When you download the unrestricted version, please be sure to check the contents of the attached license agreement. The product of the evaluation version is listed in “Download Evaluation Version” and it can be used for evaluation firstly.
Download | Version | Target Device | Target SW |
---|---|---|---|
RZ MPU Graphics Library V1.2.2 Unrestricted Version for Verified Linux Package of RZ/G2L and RZ/G2LC (RTK0EF0045Z14001ZJ-v1.2.2_XX.zip) (ZIP | English, 日本語) | V1.2.2 | RZ/G2L, RZ/G2LC | RZ/G VLP v3.0.6 |
RZ MPU Graphics Library V1.1.2 Unrestricted Version for Verified Linux Package of RZ/G2L and RZ/G2LC (RTK0EF0045Z14001ZJ-v1.1.2_XX.zip) (ZIP | English, 日本語) | V1.1.2 | RZ/G2L, RZ/G2LC | RZ/G VLP v3.0.5 |