Overview
Description
The DA9066 combines an ultra-low power audio codec with core power management functions targeting standalone application processors and mobile devices. The PMIC features single-phase, dual-phase and RF buck converters. High efficiency is achieved over a wide load range. All power switches are integrated and a high switching frequency allows low profile inductors to be used.
DA9066 also includes additional modules such as real-time clock (RTC), general-purpose 12-bit ADC (GPADC), and general-purpose I/O pins (GPIO). These support different functions such as battery voltage supervision and device over-temperature protection. All DA9066 features can be accessed by software via the host processor, allowing high flexibility of applications.
Controlled by a programmable digital power manager, the user-programmable switched/linear regulators may be configured to meet the start-up sequence, voltage and timing requirements for most applications. Dynamic voltage scaling (DVS) is available to achieve optimal processor energy-per-task performance. Renesas' patented SmartMirror™ dynamic biasing is implemented on all linear regulators.
Benefits
- Enhanced energy-saving techniques:
- Dynamic voltage scaling (DVS)
- Programmable power manager
- High-performance 24-bit audio Codec
- Sampling rates up to 96 kHz
- Ultra-low power
- Enhanced security:
- System supply monitoring
- Junction temperature monitoring
- Watchdog timer
- -30 °C to +85 °C junction temperature operation
Features
- Operating range 2.5V to 4.4V
- 20 programmable LDO regulators
- One dual-phase 3A buck converter
- Four single-phase buck converters
- One high-efficiency RF buck converter
- Low-power backup battery charger
- 32kHz real-time clock (RTC) with alarm capability
- 12-bit general-purpose ADC with auto-mode controller
- Temperature to voltage supervision
- High-speed I2C interface
- OTP memory
- Full low-power audio codec
- 98dB stereo output into 16Ω to 32Ω headphones
- Minimum external components; capless, true-ground driver eliminates bulky headphone coupling capacitors
- Supports three microphones with separate low-noise microphone bias outputs
- Low-power PLL provides system clocking and audio sample rate flexibility
- Built-in five-band EQ, ALC and noise gate DSP functions
- Package: WLCSP (5.8mm x 4.8mm, 0.4mm pitch)
Comparison
Applications
Applications
- Smartphones and mobile phones
- Ultrabooks and tablet PCs
- eBook readers
- Portable navigation devices
- TV and media players
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.04 MB | |
Application Note | PDF 267 KB | |
Schematic | ZIP 2.01 MB | |
Schematic | PDF 810 KB | |
Manual - Development Tools | PDF 1.91 MB | |
Product Brief | PDF 548 KB | |
6 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)