DA9217-EVAL1
Standalone Evaluation Board for DA9217
DA9217 is a SubPMIC suitable for supplying CPUs, GPUs, DDR memory rails in smartphones, tablets, RF modules and other handheld applications.
DA9217 operates as a single-channel dual-phase buck converter, each phase requiring a small external 0.10 μH inductor. It is capable of delivering up to 6 A output current at a 0.3 V to 1.9 V output voltage range. The 2.5 V to 5.5 V input voltage range is suitable for a wide variety of low voltage systems, including, but not limited to, all Li-Ion battery supplied applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.29 MB | |
Product Brief | PDF 756 KB | |
Brochure | PDF 8.73 MB | |
Application Note | PDF 460 KB | |
Manual - Development Tools | PDF 1.21 MB | |
Application Note | PDF 691 KB | |
6 items
|
Standalone Evaluation Board for DA9217
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.