Overview

Description

The SLG59H1403C is a high voltage GreenFET Load Switch designed for OR’ing or manual Power MUX applications. The part comes with two 3 A rated load switches that are well suited for a variety of systems having multiple power sources. The devices will automatically detect, select, and seamlessly transition between available inputs. Additionally, manual switching between two power rails allowed.

Features

  • Two 3 A load switches with common output
  • Two Integrated VGS Charge Pumps
  • Wide operating range: 2.8 V to 22 V
  • Adjustable output soft start time (SS)
  • Low RDSON: 52 mΩ (typical)
  • Adjustable priority (Accuracy < ±5%)
  • Adjustable Overvoltage Protection (Accuracy < ±5%)
  • Channel status indication (ST)
  • Undervoltage Lockout
  • True Reverse-Current Blocking
  • Protected by thermal shutdown and adjustable current limit

Comparison

Applications

Applications

  • Power-Rail Switching
  • Multifunction Printers
  • Telecommunications Equipment
  • Enterprise computing & networking, Portable Equipment, Laptops

Documentation

Type Title Date
Datasheet PDF 1.42 MB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 888 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models