Overview
Description
RAA290002 is designed for 2 Wheeler Flasher driver with double frequency flashing in low load current condition.
Features
- High side driver
- Low on-state resistance
- Small package; TO252-3
- Short circuit protection Over temperature protection with current limitation control
- Built-in auto flashing operation with only one external capacitor
- Built-in double frequency flashing in low load condition
- Active clamp operation at inductive load switch off
- RoHS compliant
- Product Spec.
- Nch/Pch: Nch
- Automotive: YES
- Package Type.: TO252-3
- Type: High side
- Channels: 1
- RON (mohm) typ. @ Tj = 25 °C: 16
- RON (mohm) max. @ Tj = 150 °C: 48
- Vcc (V) min.: 9
- Vcc (V) max.: 28
- Tch (°C) min. :-40
- Tch (°C): 150
- Mounting: SMD
- Production Status :Product Inquiry
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 563 KB | |
Brochure | PDF 9.16 MB | |
Product Change Notice | PDF 4.86 MB 日本語 | |
Brochure | PDF 2.24 MB | |
Product Change Notice | PDF 3.74 MB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Brochure | PDF 1.32 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)