Overview
Description
RAJ2810024H12HPD is a 2.3mΩ single channel Intelligent Power Device (IPD) available in a TO252-7 package. This device is a 4.5V to 28V N-channel High-Side Switch (HSS) with a charge pump, diagnostic feedback, and integrated protection function. It is designed for use in automotive 12V systems.
The RAJ2810024H12HPD helps reduce power losses in the vehicle thanks to its 0.5uA standby current, which makes it suitable for use in power distribution switches, heaters, and glow plugs
Features
- Built-in charge pump
- 3.3V compatible logic interface
- Low standby current
- Short circuit protection
- Shutdown by over current detection
- Shutdown by over temperature detection
- Support cranking operation
- Built-in diagnostic function
- Proportional load current sensing(with highly accurate current detection function)
- Defined fault signal in case of abnormal load condition
- Reverse battery protection by self-turn ON
- Loss of ground protection
- Under voltage lock out
- AEC Qualified
- RoHS compliant
- Product Spec.
- Nch/Pch: Nch
- Automotive: YES
- Package Type.: TO252-7
- Type: High side
- Channels: 1
- RON (mohm) typ. @ Tj = 25 °C: 2.3
- RON (mohm) max. @ Tj = 25 °C: 3.0
- RON (mohm) max. @ Tj = 150 °C: 4.8
- Vcc (V) min.: 4.5
- Vcc (V) max.: 28
- Vload dump (V): 35
- IL 1 (SC) (A): 110
- Tch (°C) min. :-40
- Tch (°C): 150
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.91 MB | |
Application Note | PDF 729 KB | |
Application Note | PDF 315 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)