Overview
Description
The RAA223011 evaluation board (RTKA223011DE0000BU) is a high voltage buck converter that is designed to demonstrate a low-cost high performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 12V output capable of up to 300mA of output current. RTKA223011DE0000BU has built-in overcurrent, short-circuit, input brownout, and over-temperature protection. RTKA223011DE0000BU comes with an RAA223011 in a 5 Ld TSOT23 package.
Features
- Universal input
- Single-side PCB with low cost external components
- EMI compliance for EN55022/CISPR22
- Standby power less than 10mW
- No audible noise
Applications
Applications
- Home appliances
- Home automation, IoT, and sensors
- Metering and Industry control
- Bias power
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 733 KB | |
Datasheet | PDF 2.48 MB | |
2 items
|