Processing table
PLP |
Outputs (#) |
Topology [Rail 1] |
Input Voltage (Min) [Rail 1] (V) |
Input Voltage (Max) [Rail 1] (V) |
Output Voltage (Min) [Rail 1] (V) |
Output Voltage (Max) [Rail 1] (V) |
Output Current (Max) [Rail 1] (A) |
Switching Frequency Range (Typical) (kHz) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Temp. Range |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||
Dual Mobile-Friendly PWM Controller with DDR Option | N/A | 2 | Buck | 3.3 | 24 | 0.9 | 5.5 | 16 | 300 | Standard | 28 | QFN, QSOP | 5.0 x 5.0 x 0.90, 9.9 x 3.9 x 1.55 | -40 to +85°C, 0 to +70°C | 3.394 | |
High-Performance Dual-Output Buck Controller for Notebook Applications | N/A | 2 | Buck | 3.3 | 25 | 0.6 | 5 | 20 | 200 - 600 | Standard | 28 | TQFN | 4.0 x 4.0 x 0.75 | -10 to +100°C, -40 to +85°C | iSim | 3 |
High-Efficiency, Quad-Output, Main Power Supply Controllers for Notebook Computers | N/A | 4 | Buck | 5.5 | 25 | 0.7 | 5.5 | 20 | 200 - 500 | Standard | 32 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C | ||
High-Efficiency, Quad-Output, Main Power Supply Controllers for Notebook Computers | N/A | 4 | Buck | 4.5 | 25 | 0.7 | 5.5 | 20 | 200 - 500 | Standard | 32 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C | 3.613 | |
High-Efficiency, Quad or Triple-Output System Power Supply Controller for Notebook Computers | N/A | 4 | Buck | 5.5 | 25 | 0.6 | 5.5 | 20 | Standard | 28 | TQFN | 4.0 x 4.0 x 0.75 | -10 to +100°C | 4.172 | ||
High-Efficiency, Quad Output System Power Supply Controller for Notebook Computers | N/A | 4 | Buck | 5.5 | 25 | 0.6 | 5.5 | 20 | Standard | 32 | TQFN | 5.0 x 5.0 x 0.75 | -10 to +100°C | 4.79 | ||
High-Efficiency, Triple-Output System Power Supply Controller for Notebook Computers | N/A | 3 | Buck | 5.5 | 25 | 0.6 | 5.5 | 20 | 200 - 600 | Standard | 28 | TQFN | 4.0 x 4.0 x 0.75 | -10 to +100°C | 4.172 | |
High-Efficiency, Triple-Output System Power Supply Controller for Notebook Computers | N/A | 3 | Buck | 5.5 | 25 | 0.6 | 5.5 | 20 | 200 - 600 | Standard | 28 | TQFN | 4.0 x 4.0 x 0.75 | -40 to +85°C | ||
High-Performance Notebook PWM Controller with Audio-Frequency Clamp | N/A | 1 | Buck | 7 | 25 | 0.6 | 3.3 | 25 | Standard | 16 | QFN | 4.0 x 4.0 x 0.90 | -40 to +85°C, 0 to +70°C | 2.248 | ||
Integrated XScale Regulator | N/A | 3 | Buck | 2.76 | 5.5 | 0.85 | 1.6 | 0.8 | 1200 | Standard | 20 | QFN | 4.0 x 4.0 x 0.90 | 0 to +70°C | 2.672 | |
PWM DC/DC Voltage Regulator Controller | N/A | 1 | Buck | 3.3 | 25 | 0.5 | Standard | 16 | uTQFN | 2.6 x 1.8 x 0.00 | -10 to +100°C | 1.951 | ||||
PWM DC/DC Controller With VID Inputs for Portable GPU Core-Voltage Regulator | N/A | 1 | Buck | 3.3 | 25 | 0.5 | Standard | 16 | uTQFN | 2.6 x 1.8 x 0.00 | -10 to +100°C | |||||
5V or 12V Single Synchronous Buck Pulse-Width Modulation (PWM) Controller | N/A | 1 | Buck | 1.5 | 12 | 0.8 | Standard | 10 | TDFN | 3.0 x 3.0 x 0.75 | -40 to +85°C, 0 to +70°C | |||||
5V or 12V Single Synchronous Buck Pulse-Width Modulation (PWM) Controller | N/A | 1 | Buck | 1.5 | 12 | 0.8 | Standard | 10 | TDFN | 3.0 x 3.0 x 0.75 | -40 to +85°C, 0 to +70°C | |||||
Single Synchronous Buck Pulse-Width Modulation (PWM) controller | N/A | 1 | Buck | 2.5 | 5 | 0.8 | Standard | 8 | SOICN | 4.9 x 3.9 x 0.00 | 0 to +70°C | 1.45 | ||||
Buck and Synchronous Rectifier Pulse-Width Modulator (PWM) Controller | N/A | 1 | Buck | 2.5 | 12 | 0.8 | Standard | 16 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C | 2.262 | ||||
ACPI Regulator/Controller for Dual Channel DDR Memory Systems | N/A | 4 | Buck | 4.5 | 5.5 | 0.8 | 5.5 | 25 | 250 | Standard | 28 | QFN | 6.0 x 6.0 x 0.90 | 0 to +70°C | ||
ACPI Regulator/Controller for Dual Channel DDR Memory Systems | N/A | 5 | Buck | 4.5 | 5.5 | 0.8 | 5.5 | 25 | 250 | Standard | 28 | QFN | 6.0 x 6.0 x 0.90 | 0 to +70°C | 4.486 | |
5V or 12V Single Synchronous Buck Pulse-Width Modulation (PWM) Controller | N/A | 1 | Buck | 1 | 12 | 0.6 | Standard | 8 | SOICN | 4.9 x 3.9 x 0.00 | -40 to +85°C, 0 to +70°C | iSim | 1.45 | |||
5V or 12V Single Synchronous Buck Pulse-Width Modulation (PWM) Controller | N/A | 1 | Buck | 1 | 12 | 0.6 | Standard | 8 | SOICN | 4.9 x 3.9 x 0.00 | -40 to +85°C, 0 to +70°C | 1.45 | ||||
Automotive PWM DC/DC Voltage Controller | N/A | 1 | Buck | 3.3 | 25 | 0.5 | 3.3 | Automotive | 16 | uTQFN | 2.6 x 1.8 x 0.00 | -40 to +105°C | 2.599 | |||
Automotive Dual Synchronous Buck Controller with Integrated Drivers | N/A | 2 | Buck | 3.75 | 42 | 0.8 | 5 | 10 | Automotive | 32 | WFQFN | 5.0 x 5.0 x 0.85 | -40 to +125°C | 2.862 | ||
55V Synchronous Buck Controller with Integrated 3A Driver | N/A | 1 | Buck | 5 | 55 | 1.6 | Automotive | 24 | QFN | 4.0 x 4.0 x 0.90 | -40 to +125°C | 4.008 | ||||
+5V or +12V Single-Phase Synchronous Buck Converter PWM Controller with Integrated MOSFET Gate Drivers | N/A | 1 | Buck | 1 | 12 | 0.6 | Standard | 8, 10 | DFN, SOICN | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | -40 to +85°C | iSim | 1.362 | |||
+5V or +12V Single-Phase Synchronous Buck Converter PWM Controller with Integrated MOSFET Gate Drivers | N/A | 1 | Buck | 1 | 12 | 0.6 | Standard | 8, 10 | DFN, SOICN | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | -40 to +85°C, 0 to +70°C | iSim | 1.128 | |||
High Light-Load Efficiency, Dual-Output, Main Power Supply Controllers | N/A | 2 | Buck | 5.5 | 25 | 0.7 | 5.5 | 30 | 200 - 500 | Standard | 32 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C | 3.695 | |
Synchronous Step-Down PWM Controllers | 2033 Dec | 1 | Buck | 4.5 | 60 | 0.6 | Standard | 16 | QFN, TSSOP-EP | 4.0 x 4.0 x 1.00, 5.0 x 4.4 x 0.00 | -40 to +125°C | iSim | 2.63 | |||
Synchronous Step-Down PWM Controllers | 2033 Dec | 1 | Buck | 4.5 | 60 | 0.6 | Standard | 16 | QFN | 4.0 x 4.0 x 1.00 | -40 to +125°C | iSim | 2.325 | |||
Dual/n-Phase Buck PWM Controller with Integrated Drivers | N/A | 2 | Buck | 3 | 26.5 | 0.6 | Standard | 32 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C, 0 to +70°C | 3.436 | ||||
Advanced Single Universal Pulse-Width Modulation (PWM) Controller | N/A | 1 | Buck | 4.5 | 28 | 0.6 | Standard | 20 | QFN, QSOP | 4.0 x 4.0 x 0.90, 8.6 x 3.9 x 0.00 | -40 to +85°C | 1.697 | ||||
80V Dual Synchronous Buck Controller | 2033 Dec | 2 | Buck | 4.5 | 80 | 0.8 | 76 | 20 | 100 - 1000 | Standard | 32, 38 | TQFN, TSSOP-EP | 5.0 x 5.0 x 0.75, 9.7 x 4.4 x 0.00 | -40 to +125°C | ||
80V Dual Synchronous Buck Controller Optimized to Drive E-mode GaN FET | N/A | 2 | Buck | 4.5 | 80 | 0.8 | 76 | 20 | 100 - 2000 | Standard | 32 | TQFN | 5.0 x 5.0 x 0.75 | -40 to +125°C | 9.242 | |
Synchronous Step Down Controller with Sourcing and Sinking LDO Regulator | N/A | 3 | Buck | 2 | 25 | 0.7 | 3.5 | 15 | 200 - 600 | Standard | 28 | TQFN | 5.0 x 5.0 x 0.75 | -40 to +85°C | 4.268 | |
Triple, 180° Out-of-Phase, Step-Down PWM and Single Linear Controller | N/A | 4 | Buck | 4.5 | 24 | 0.8 | 24 | 20 | 600 | Standard | 32 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C | 5.549 | |
Triple Step-Down PWM and Single Linear Controller with Programmable Soft-Start | N/A | 4 | Buck | 4.5 | 24 | 0.8 | 24 | 0.8 | 300 | Standard | 32 | QFN | 5.0 x 5.0 x 0.90 | -40 to +85°C | 6.372 | |
PWM DC/DC Controller with VID Inputs for Portable GPU Core-Voltage Regulator | N/A | 1 | Buck | 3.3 | 25 | 0.5 | Standard | 16 | uTQFN | 2.6 x 1.8 x 0.00 | -10 to +100°C, -40 to +85°C | iSim | 2.248 | |||
PWM DC/DC Controller with VID Inputs for Portable GPU Core-Voltage Regulator | N/A | 1 | Buck | 3.3 | 25 | 0.5 | Standard | 20 | uTQFN | 3.2 x 1.8 x 0.00 | -10 to +100°C, -40 to +85°C | iSim | 2.248 | |||
PWM DC/DC Controller with VID Inputs for Portable GPU Core-Voltage Regulator | N/A | 1 | Buck | 3.3 | 25 | 0.5 | Standard | 20 | QFN | 4.0 x 3.0 x 0.90 | -10 to +100°C, -40 to +85°C | iSim | 2.187 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product