Processing table
PLP |
Topology [Rail 1] |
Outputs (#) |
Input Voltage (Min) [Rail 1] (V) |
Input Voltage (Max) [Rail 1] (V) |
Output Voltage (Min) [Rail 1] (V) |
Output Voltage (Max) [Rail 1] (V) |
Output Current (Max) [Rail 1] (A) |
IQ [Rail 1] (µA) |
Switching Frequency Range (Typical) (kHz) |
Control Type |
POR |
SYNCH Capability |
Peak Efficiency (%) |
BOM Total Footprint (mm2) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||
40V 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter | N/A | Buck or Boost | 1 | 3 | 40 | 0.8 | 36 | 2.5 | 300 | 200 - 2200 | Current Mode | Yes | Yes | 96 | Automotive | 20 | TSSOP-EP | 4.108 | ||
1.2A High Efficiency Buck-Boost Regulators | N/A | Buck-Boost | 1 | 1.8 | 5.5 | 1 | 5.2 | 1.2 | 35 | 2500 | Current Mode | Yes | Yes | 95 | 9 | Standard | 12 | TDFN | iSim | 1.945 |
High Efficiency Buck-Boost Regulator with 3.6A Switches | 2033 Dec | Buck-Boost | 1 | 1.8 | 5.5 | 1 | 5.2 | 2 | 45 | 2250 - 2750 | Current Mode | Yes | No | 96 | Standard | 15 | WLCSP-TKCURDL | 0.9666 | ||
High Efficiency Buck-Boost Regulator with 4.1A Switches | 2033 Dec | Buck-Boost | 1 | 1.8 | 5.5 | 1 | 2 | 2 | 45 | 2250 - 2750 | Current Mode | Yes | No | 96 | Standard | 20 | TQFN | 1.677 | ||
High Efficiency Buck-Boost Regulator with 4.2A Switches | N/A | Buck-Boost | 1 | 1.8 | 5.5 | 1 | 5.2 | 1.6 | 27.5 | 2400 - 2900 | Current Mode | Yes | Yes | 95 | Standard | 20 | WLCSP-TKCURDLBC | iSim | 1.732 | |
1.2A High Efficiency Buck-Boost Regulator | N/A | Buck-Boost | 1 | 1.8 | 5.5 | 1 | 5.2 | 1.2 | 35 | 2500 | Current Mode | Yes | Yes | 95 | 3.84 | Standard | 20 | WLCSP-BP | iSim | 1.414 |
High Efficiency Buck-Boost Regulator with 4.5A Switches | N/A | Buck-Boost | 1 | 1.8 | 5.5 | 1 | 5.2 | 3 | 2100 - 2900 | Current Mode | Yes | Yes | 96 | Standard | 20, 25 | QFN, WLCSP-TKCURDLBC | iSim | 1.137 | ||
1.2A High Efficiency Buck-Boost Regulators | N/A | Buck-Boost | 1 | 1.8 | 5.5 | 1.9 | 5 | 1.2 | 35 | 2500 | Current Mode | Yes | Yes | 95 | 9 | Standard | 12 | TDFN | 1.76 | |
High Efficiency Buck-Boost Regulator with 4.5A Switches | 2033 Dec | Buck-Boost | 1 | 1.8 | 5.5 | 1 | 5.2 | 3 | 30 | 2500 | Yes | No | 96 | Standard | 20 | QFN, WLCSP-TKCURDL | 1.5 | |||
High Efficiency Buck-Boost Regulator with 4.5A Switches and I²C Interface | N/A | Buck-Boost | 1 | 1.8 | 5.5 | 1.9 | 5 | 3 | 30 | 2500 | Yes | No | 96 | Standard | 20 | WLCSP-TKCURDL | 1.732 | |||
Compact High Efficiency Low Power Buck-Boost Regulator | 2033 Dec | Buck-Boost | 1 | 1.8 | 5.5 | 1 | 5.2 | 0.8 | 41 | Hysteretic Mode | Yes | No | 98 | Standard | 9, 12 | TQFN, WLCSP-BP | 1.114 | |||
Ultra-Low IQ Buck-Boost Regulator with Bypass | 2033 Dec | Buck-Boost | 1 | 1.8 | 5.5 | 1.8 | 5.375 | 0.5 | 1.3 | Hysteretic Mode | Yes | No | 97 | Standard | 8 | DFN, WLCSP-BP | 1.201 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product