Ultra-Low IQ Buck-Boost Regulator with Bypass Evaluation Board
The ISL9122AIIN-EVZ platform allows quick evaluation of the high-performance features of the ISL9122A ultra-low IQ buck-boost regulator in the WLCSP package. The...
The ISL9122A is a highly integrated non-inverting buck-boost switching regulator that accepts input voltages both above or below the regulated output voltage. It features an extremely low quiescent current consumption of 1300nA in Regulation mode, 120nA in Forced Bypass mode, and 8nA in Shutdown mode. It provides 84% efficiency at 10µA load (VIN = 3.6V, VOUT = 3.3V) and has a peak efficiency greater than 97%. It supports input voltages from 1.8V to 5.5V.
The ISL9122A has automatic bypass functionality for situations in which the input voltage is close to the output voltage, and it automatically transitions between Buck and Boost modes without significant output disturbance. In addition to the automatic bypass functionality, the Forced Bypass power-saving mode can be chosen if voltage regulation is not required. Forced Bypass power saving mode is accessible using the I2C interface bus.
The ISL9122A is capable of delivering up to 500mA of output current (VIN = 3.6V, VOUT = 3.3V) and provides excellent efficiency because of its adaptive frequency hysteretic control architecture.
The ISL9122A is designed for stand-alone applications and supports a default output voltage at Power-On Reset (POR). After POR, the output voltage can be adjusted in the range of 1.8V to 5.375V by using the I2C interface bus. Specific default output voltages are available on request.
The ISL9122A requires only a single EIA 0603 size inductor and two external capacitors. Power supply solution size is minimized by a 1.8mm x 1.0mm WLCSP and is also available in a 3.0mm x 2.0mm 8 Ld plastic DFN.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 893 KB | |
Brochure | PDF 5.49 MB 日本語 | |
Brochure | PDF 5.35 MB 日本語 | |
Manual - Development Tools | PDF 795 KB | |
Product Change Notice | PDF 177 KB | |
Manual - Development Tools | PDF 1.02 MB | |
6 items
|
The ISL9122AIIN-EVZ platform allows quick evaluation of the high-performance features of the ISL9122A ultra-low IQ buck-boost regulator in the WLCSP package. The...
The ISL9122AIRN-EVZ platform allows quick evaluation of the high-performance features of the ISL9122A ultra-low IQ buck-boost regulator in the QFN package. The ISL9122A...
Bluetooth® Low Energy (LE) connected smart asset tracking labels offer several advantages compared to traditional, passive RF interface (e.g., NFC, UHF) solutions....
This wireless rangefinder measures the distance from an observer to a target and is optimized for handheld applications.
The EU153-SMTLEAKPOCZ water leakage sensor solution kit demonstrates the detection of inappropriately high moisture levels or water spilling to allow quick evaluation...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Blog Post | Oct 9, 2020 |