Skip to main content

Overview

Description

ISL9001A is a high-performance low dropout linear regulator capable of sourcing 300mA current. It has a low standby current and high-PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ. The ISL9001A has a very high PSRR of 90dB and output noise less than 30µVRMS. A reference bypass pin allows for the connection of a noise-filtering capacitor for low-noise and high-PSRR applications. When coupled with a no load quiescent current of 25µA (typical), and 0. 1µA shutdown current, the ISL9001A is an ideal choice for portable wireless equipment. The ISL9001A provides a PGOOD signal with delay time programmable through an external capacitor. Several different fixed voltage outputs are standard. Output voltage options for each LDO range from 1.5V to 3.3V. Other output voltage options may be available upon request.

Features

  • 300mA high-performance LDO
  • Excellent transient response to large current steps
  • Excellent load regulation: <0.1% voltage change across the full range of load current
  • High PSRR: 90dB at 1kHz
  • Wide input voltage capability: 2.3V to 6.5V
  • Extremely low quiescent current: 25µA
  • Low dropout voltage: typically 200mV at 300mA
  • Low output noise: typically 30µVRMS at 100µA (1.5V)
  • Stable with 1µF to 10µF ceramic capacitors
  • Soft-start to limit input current surge during enable
  • Current limit and overheat protection
  • Delayed POR, programmable with external capacitor
  • ±1.8% accuracy over all operating conditions
  • Tiny 2mm x 3mm 8 Ld DFN package
  • -40 °C to +85 °C operating temperature range
  • Pb-free (RoHS compliant)

Comparison

Applications

  • PDAs, cell phones and smart phones
  • Portable instruments, MP3 players
  • Handheld devices, including medical handhelds

Documentation

Type Title Date
Datasheet PDF 662 KB
Brochure PDF 10.21 MB
Brochure PDF 12.71 MB 日本語
Product Change Notice PDF 202 KB
Product Change Notice PDF 326 KB
End Of Life Notice PDF 200 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
8 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models