Skip to main content

Overview

Description

The Smart Rangefinder Solution development kit enables distant measurement from an observer to a target and is optimized for handheld applications. The kit incorporates Renesas' Time of Flight (ToF) sensor IC. Easily design and control a wireless smart rangefinder, while achieving accurate wide-range distance measurement. Optimized for handheld applications, this kit includes the world’s lowest power Bluetooth® Low Energy (LE) system-on-chip (SoC) to implement wireless communication and offers long battery life.

Features

  • Long distance measurement: 0.15m to 10m
  • Distance measurement accuracy within 3%
  • High ambient light immunity in outdoor light
  • Super-low power Bluetooth Low Energy for portable equipment
  • Mobile app available

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.01 MB
Quick Start Guide PDF 344 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 2.95 MB
Software & Tools - Evaluation Software Log in to Download ZIP 88.82 MB
2 items

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Product Options

Applied Filters: