Overview
Description
Overview
- MOSFETs suitable for switching (motor drive, etc.) and load switch applications
- Low on-resistance, high-speed switching, and high-robustness
- Low on-state resistance
- RDS(on) = 4.7 mΩ max. ( VGS = 10 V, ID = 28 A )
- Low Ciss : Ciss = 3200 pF typ. ( VDS = 25 V )
- High current : ID(DC) = ±56 A
- RoHS Compliant
- Quality Grade : Standard
- Applications: For high current switching
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)