Overview

Description

The NP50P03YDG is P-channel MOS Field Effect Transistor designed for high current switching applications.

Features

  • Low on-state resistance RDS(on) = 8.4 mΩ MAX. (VGS = −10 V, ID = −25 A)
  • Low Ciss: Ciss = 2300 pF TYP. (VDS = −25 V, VGS = 0 V)
  • Designed for automotive application and AEC-Q101 qualified
  • Small size package 8-pin HSON

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 230 KB
Application Note PDF 3.23 MB 日本語
Guide PDF 1.71 MB
Product Reliability Report PDF 222 KB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
6 items

Design & Development

Models