Processing table
PLP |
Function |
Input Voltage Range (V) |
Input Voltage (Max) (V) |
VBIAS (Max) (V) |
IQ |
ISOURCE (Max) (mA) |
ISINK (Max) (mA) |
Internal Buck Regulator |
Gate Drive (V) |
Internal Auxiliary Power |
Adaptive Dead Time |
VOUT Slew-rate Control |
Charge Pump |
Intern Gain Amplifiers |
Internal Sample & Hold |
Input Control |
Input Logic Level |
Advanced Fault Protection |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||
80V/0.3A Peak Three Phase High Side Driver | N/A | Three Phase High Side Driver | 7 - 80 | 95 | 15 | 100 µA | 300 | 300 | No | 15 | No | No | No | No | No | No | HI | 3.3V/TTL | Yes | Standard | 16 | SOICN | 3.252 | |
80V, 500mA, 3-Phase MOSFET Driver | N/A | 3-Phase MOSFET Driver | 7 - 80 | 95 | 15 | 40 µA | 500 | 1100 | No | 15 | No | No | No | Yes | No | No | HI/LI | 3.3V/TTL | Yes | Standard | 24 | PDIP, SOICW | 3.388 | |
80V, 500mA, 3-Phase MOSFET Driver | 2033 Dec | 3-Phase MOSFET Driver | 7 - 80 | 95 | 15 | 90 µA | 500 | 1100 | No | 15 | No | No | No | No | No | No | HI/LI | 3.3V/TTL | Yes | Standard | 24 | SOICW | 3.695 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product