Renesas' large portfolio of driver products comprises half-bridge, full-bridge, low-side, and synchronous buck MOSFET drivers.

The bridge driver products handle voltages up to 100V, with industry-leading gate rise and fall times and exceptional input-to-output propagation delay performance. Select parts are available in 4mm x 4mm and 3mm x 3mm DFN packages which meet IPC-2221 creepage and clearance specifications for high-voltage systems.

For automotive products, please see Automotive Power Management.

Categories

3-Phase MOSFET Drivers, 3-Phase FET Drivers
Drive motor configurations and motor control algorithms without hardware changes
Full-Bridge FET Drivers
Industry-leading gate rise/fall times and exceptional input-to-output propagation delay
GaN FET Drivers
Drive enhancement mode Gallium Nitride FETs in isolated and non-isolated topologies
Half-Bridge FET Drivers
H-bridge drivers handling voltages up to 100V
High-Side FET Drivers
Reduce part count with N-channel MOSFET drivers
Low-Side FET Drivers
Dual drivers capable of delivering peak currents into highly capacitive loads
Smart IGBT Driver / Controller ICs
Highly integrated solutions for induction heating and home appliances
Synchronous Buck FET Drivers
Low to high voltage synchronous MOSFET drivers

Product Selector: FET Drivers

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.49 MB 日本語
Brochure PDF 11.35 MB 日本語 , 简体中文
White Paper PDF 189 KB 简体中文
3 items