Overview

Description

The RTKA214020DE0010BU evaluation board provides a simple platform to evaluate the RAA214020. It contains all the important circuitry needed to characterize critical performance parameters.

The RAA214020 is a low noise, high PSRR, low dropout voltage regulator. It accepts an input voltage range of 2.7V to 5.5V and the output voltage can be programmed from 0.9V to VIN-VDROPOUT by means of a resistor divider feedback network. The device can source a load current of up to 2A and has an output voltage accuracy of ±1.25% over line, load, and temperature.

Features

  • Input voltage range: 2.7V to 5.5V
  • Output Voltage adjustable range: 0.9V to VIN - VDROPOUT
  • Convenient shutdown mode function using jumper JP1
  • Power-Good (PG) indication test point

Applications

Applications

  • High Speed Analog: VCO, ADC, DAC, LVDS
  • Clock and Timing
  • RF and Wireless
  • IoT and Smart Utilities
  • 4G and 5G Telecom

Documentation

Type Title Date
Manual - Hardware PDF 3.78 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 326 KB
1 item