SLG59M1599V Evaluation Board
The SLG59M1599V-EVB board evaluates the SLG59M1599V GreenFET, Dual N-Channel Load Switch.
The SLG59M1599V is designed for load switching applications. The part comes with two 40 mΩ 1.0 A rated MOSFETs, each controlled by an ON control pin. Each MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra-small 1.6 mm x 1.0 mm package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 271 KB | |
Guide | PDF 2.76 MB | |
Brochure | PDF 5.06 MB | |
Application Note | PDF 911 KB | |
Application Note | PDF 364 KB | |
Other | PDF 267 KB | |
6 items
|
The SLG59M1599V-EVB board evaluates the SLG59M1599V GreenFET, Dual N-Channel Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
STDFN-8 | Tape & Reel | 1 | 0.3878 | ||
STDFN-8 |