Skip to main content

GreenFET high‑performance load switches are designed and optimized for high‑side power rail control applications from 0.25V to 25.2V where the load currents range from 1A to 9A.

Using a proprietary MOSFET design, all GreenFET load switches achieve ultra‑stable RDSON across wide input and supply voltage ranges. Combining proprietary MOSFET IP and advanced assembly techniques, these advanced state‑of‑the‑art products are available in ultra‑small PCB footprints from 0.56mm² to 5.04mm² and exhibit low thermal resistances for high‑current operation.

Compared to discrete FET circuit implementations, GreenFET products combine high‑performance nFET or pFET structures, high current handling capability, charge pumps, as well as multiple protection and control circuits into space‑efficient single- and dual‑channel products. The combination of all these advanced features directly results in BOM (bill‑of‑material) component and cost reductions as well as increasing system reliability and reduced board size.

All low- and high‑voltage GreenFET load switches are designed and fully characterized over the commercial (0 °C to 70 °C), extended commercial (-20 °C to 70 °C), industrial (-40 °C to 85 °C), or extended industrial (-40 °C to 125 °C) temperature ranges. Consistent with generating very low thermal gradients, Renesas load switches are available in low thermal resistance, STDFN/STQFN RoHS‑compliant packaging, and wafer‑level chip scale packaging (WLCSP).

Read More

Product Selector: Load Switches

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector