Overview
Description
REAR56953A,B are semiconductor integrated circuits designed for detecting supply voltage and resetting all types of logic circuits such as CPUs.
They include a built-in delay circuit to provide the desired retardation time simply by adding an external capacitor.
They fined extensive applications, including battery checking circuit, level detecting circuit and waveform shaping circuit
Features
- Few external parts
- Large delay time with a capacitor of small capacitance (td ≈ 100ms, at 0.33μF)
- Low threshold operating voltage (Supply voltage to keep low-state at low supply voltage): 0.6V (Typ.) at RL = 22kΩ
- Wide supply voltage range: 2V to 17V
- Wide application range
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 895 KB 日本語 | |
Product Change Notice | PDF 782 KB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Product Reliability Report | PDF 134 KB | |
Product Change Notice | PDF 460 KB 日本語 | |
Product Change Notice | PDF 685 KB 日本語 | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)