Overview
Description
REAR56957A,B are semiconductor integrated circuits for resetting of all types of logic circuit such as CPUs, and have the feature of setting the detection voltage by adding external resistance.
They include a built-in delay circuit to provide the desired retardation time simply by adding an external capacitor.
They fined extensive applications, including battery checking circuit, level detecting circuit and waveform shaping circuit.
Features
- Few external parts
- Large delay time with a capacitor of small capacitance (td ≈ 100ms, at 0.33μF)
- Low threshold operating voltage (Supply voltage to keep low-state at low supply voltage): 0.6V (Typ.) at RL = 22kΩ
- Wide supply voltage range: 2V to 17V
- Wide application range
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 898 KB 日本語 | |
Product Change Notice | PDF 782 KB 日本語 | |
Product Reliability Report | PDF 134 KB | |
Product Change Notice | PDF 460 KB 日本語 | |
Product Change Notice | PDF 685 KB 日本語 | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)