Overview
Description
The iW3628 integrates high power factor (PF), low output ripple and low total harmonic distortion (THD) in a single-stage solid-state lighting (SSL) LED driver for isolated and non-isolated, 20W, non-dimmable LED replacement bulb applications.
The iW3628 integrates a unique hybrid control scheme that allows designers to configure PF between >0.7 and >0.9 to manage the trade-off between PF and LED output current ripple. This unique feature enables high PF and low ripple from a low-cost solution.
The iW3628 reduces the BOM cost and solution size by incorporating Renesas' proprietary PrimAccurate™ technology, eliminating the need for a secondary side regulator and optical feedback isolator. It also uses lower-cost bipolar junction transistors (BJTs) so there is no need for high-voltage electrolytic capacitors.
Features
- Configurable PF to Manage Trade-Offs Between PF and Output Ripple
- PF from >0.7 (Lower Ripple) to >0.9 (Higher Ripple)
- Low THD <20%
- Ideal for 20W Offline Solid-State Lighting Applications
- User-Configurable Internal LED Derating Over-Temperature Protection
- Three Selectable Temperature Thresholds
- Maintains Light Output in Fault Condition
- Hysteresis Allows Smooth Transition Back to Normal Operation
- Fully Protected
- Overvoltage/Over-Temperature Protection
- Output Overvoltage, Overcurrent and Short Circuit
- Open LED Fault Detection
- Sense-Resistor Short Circuit Protection
Comparison
Applications
Applications
- Solid-State Lighting
- LED Lighting Ballast
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.16 MB | |
Product Brief | PDF 509 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)