Overview
Description
The QCIOT-SLG46826POCZ evaluation board enables quick prototyping of the GreenPAK™ SLG46826V programmable mixed-signal matrix.
The SLG46826V provides a small, low-power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple-time non-volatile memory (NVM) to configure the interconnect logic, the IOs, and the macrocells of the SLG46826. Also, a dual power supply allows for the interfacing of two independent voltage domains. This highly versatile device features a wide variety of mixed-signal functions to be designed within a small, low-power single integrated circuit.
The board provides a Pmod™ connection for the onboard sensor to plug into any required MCU evaluation kit with a matching connector. The QCIOT-SLG46826POCZ board features Pmod connectors on both sides of the board to allow additional Pmod boards to connect in a daisy-chained solution with multiple devices on the same MCU Pmod connector.
Features
- Multi-time programmable (MTP) GreenPAK that supports I2C
- 3.3V/1.8V power-operated
- Compatible with the QuickConnect IoT (QCIOT) system
Applications
Applications
- IoT
- Analog logic control
- QuickConnect IoT
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 12.77 MB | |
Schematic | PDF 1.58 MB | |
2 items
|