GreenPAK SLG46535 Development Kit with Socket Adapter
The SLG46535V-SKT includes the SLG4SA14DS-20x22 socket adapter and 50 SLG46535V samples.
The SLG46535 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macro cells of the SLG46535. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit. The additional power supply (VDD2) on the SLG46535 provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macro-cells designers can implement mixed-signal functions bridging both domains or simply pass through level-translation in both High to Low and Low to High directions.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.30 MB | |
Brochure | PDF 4.78 MB 简体中文 | |
Device Errata | PDF 1.08 MB | |
White Paper | PDF 393 KB | |
Certificate | PDF 3.02 MB | |
Application Note | PDF 260 KB | |
Application Note | PDF 363 KB | |
Application Note | PDF 660 KB | |
8 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure™ Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
The SLG46535V-SKT includes the SLG4SA14DS-20x22 socket adapter and 50 SLG46535V samples.
The SLG46535V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced...
The GreenPAK DIP Adapter for the GreenPAK Advanced Development Board allows using the SLG46xxxV-DIP and SLG47xxxV-DIP Proto boards with the GreenPAK Advanced...
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT /...
The GreenPAK DIP Development Board is perfect for breadboarding and fast prototyping. It works in tandem with the GreenPAK Designer software (built into Go Configure™...
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect...
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.