GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT /...
The SLG47115 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2 mm x 3 mm QFN package. One-time programmable (OTP) Non-Volatile Memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells.
Integrated H-Bridge / dual Half-Bridge functionality allows driving different loads up to 3 A per output with up to 26.4 V voltage. The SLG47115 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications.
This highly versatile device allows a wide variety of mixed-signal functions to be designed alongside with high-voltage capabilities within a tiny and thermally-efficient IC.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.85 MB | |
Brochure | PDF 4.78 MB 简体中文 | |
White Paper | PDF 393 KB | |
Application Note | PDF 553 KB | |
Technical Update | PDF 355 KB | |
Application Note | PDF 934 KB | |
Application Note | PDF 660 KB | |
7 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure™ Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT /...
The GreenPAK DIP Development Board is perfect for breadboarding and fast prototyping. It works in tandem with the GreenPAK Designer software (built into Go Configure™...
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect...
The GreenPAK DIP Adapter for the GreenPAK Advanced Development Board allows using the SLG46xxxV-DIP and SLG47xxxV-DIP Proto boards with the GreenPAK Advanced...
The HVPAK SLG47105 Demo Board has been developed for testing designs based on SLG47105 with built-in DCM, Stepper Motor and LED.
The SLG47115V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced...
The evaluation board for SLG47115V has been developed for testing designs with all features and high current loads.
The SLG47115V-SKT includes the SLG4SA20HV-20x30 socket adapter and 50 SLG47115V samples.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
HVPAK combines flexible motor control with custom mixed-signal logic in a single compact chip. See how HVPAK can optimize your next high-voltage design.
Blog Post | Sep 15, 2022 |