Overview

Description

The RRH62000 is an Integrated Sensor Module measuring critical air quality parameters such as particulate matter (PM1, PM2.5, PM10), total volatile organic compounds (TVOC), Indoor Air Quality Index (IAQ), estimation of carbon dioxide (eCO2), temperature (T), and relative humidity (RH) are combined in a single package. The RRH62000 provides digital outputs for each sensor, which can be measured simultaneously. A six-pin connector provides an easy plug and play interface.

Features

  • Simultaneous multi-sensor measurements of all relevant air quality parameters
  • Sensor outputs feature:
    • Detection of particle sizes from 0.3µm to 10.0µm
    • Output mass concentration bins for PM1, PM2.5, and PM10
    • Temperature (T) and Relative Humidity (RH)
    • Measurement of Total Volatile Organic Compounds (TVOC) concentrations and indoor air quality (IAQ) index according to UBA
    • Estimates carbon dioxide level (eCO2)
  • Operating temperature ranges from -10°C to 60°C
  • Operating humidity ranges up to 90% RH
  • Siloxane resistant
  • I2C and UART interfaces
  • Outline dimensions: 46.6mm × 34.8mm × 12mm
  • Qualified according to JEITA ED-4701

Comparison

Applications

Applications

  • Home appliances
  • Air purifiers
  • Air quality monitors
  • HVAC
  • Industrial automation
  • IoT devices

Documentation

Type Title Date
Datasheet PDF 2.15 MB
Technical Brief ZIP 16.96 MB
Guide PDF 588 KB
3 items

Design & Development

Boards & Kits

Boards & Kits

Models

RRH62000 Multi-Sensor Air Quality Module Overview

The RRH62000 air quality sensor module delivers best-in-class indoor air quality with integrated particulate matter, total volatile organic compounds (TVOC), estimated carbon dioxide (eCO2), humidity, and temperature sensing.