Overview
Description
The FS1023-DL comprise a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.
The FS1023-DL is targeted for liquid applications. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.The FS1023-DL outputs a non-linear curve with flow. It features an Analog, 0 to 4.5V, and Digital I2C output.
FS1023-DL complies with NSF/ANSI 61: Drinking Water Systems Components - Health Effects. It can be safely used in water and beverage applications.
Features
- Measures liquid mediums
- Robust solid isolation technology
- Resistant to vibration and pressure shock
- Fast response time
- 0 to 4.5V DC output, digital I2C output
- Supply voltage: 5V DC
- Operating temperature range: 5°C to +75°C
- NSF/ANSI 61 Compliant
Comparison
Applications
Applications
- Water dispensers
- Liquid metering or switch
- Process controls and monitoring
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 270 KB | |
Application Note | PDF 135 KB | |
End Of Life Notice | PDF 1.07 MB | |
Product Change Notice | PDF 87 KB | |
Product Brief | PDF 236 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
News & Blog Posts
Blog Post | Oct 20, 2017 | ||
News | Jul 24, 2017 |