Overview
Description
The US082-FS1015EVZ Board enables quick prototyping of the FS1015 mass air velocity sensor module for a custom system design. The board provides a standard Pmod™ Type 6A (extended I2C) connection for the onboard sensor to plug into any MCU evaluation kit with a matching connector.
The US082-FS1015EVZ features Pmod connectors on both sides of the board allowing additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Thanks to the standard connector and software support, the US082-FS1015EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.
Features
- FS1015 sensor sample mounted:
- Thermo-transfer (calorimetric) principle utilizes MEMS thermocouples to measure flow, which provide excellent signal-to-noise ratio
- Silicon carbide (SiC) coating protects from abrasive wear and water condensation
- Digital and analog outputs
- Resistant to vibration and pressure shock
- Standardized Type 6A Pmod™ connector supports I2C extended interface
- Dual connectors allow pass-through signals for daisy-chained solutions
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 615 KB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
QuickConnect Studio QuickConnect Studio is a cloud-based design platform that allows users to visually create software prototypes for rapid validation and product development.
|
Software Package | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
3 items
|