The Resolver 4.0 catalog offers market-ready solutions that can be implemented in a wide range of applications such as automotive systems, robotics, servo motors, home automation and medical. With the Resolver 4.0 Catalog, engineers now have a resource of many instant designs based on the IPS2 motor commutation sensors, with each reference design targeting a unique motor shaft or pole-pair configuration. The reference designs include completed schematics, fully wired PCB designs, and Gerber files, allowing engineers to immediately start building working sensing solutions.
|
|
|
|
|
Name | Regular Through-Shaft Resolver 4.0 |
Backward Compatible Resolver 4.0 |
Easy Side-Shaft Resolver 4.0 |
Easy Side-Shaft Plus Resolver 4.0 |
---|---|---|---|---|
Accuracy | Excellent | Excellent | Good | Excellent |
PCB | 2-layers Standard Thickness |
4-layers 3.2mm Thickness |
2-layers Standard Thickness |
2-layers Standard Thickness |
Characteristics |
|
|
|
|
IPS2xxx Reference Board Selector
Please log in or register to buy
Log in to order
Processing table
Resolver Type |
Number of Sectors |
Number of Channels |
Coil Size Outer Diameter (mm) |
Coil Size Inner Diameter (mm) |
Accuracy [Nominal] (±deg. mech.) |
Accuracy [Nominal] (±deg. el.) |
Ref. Design ID |
Documentation Links |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
A_20_V11 |
Easy Side-Shaft Resolver 4.0 | 12 | Single | 139 | 117 | 0.06 | 0.71 | A_20_V11 | PCB Documentation, Gerber Files, Measurement Report |
A_21_V10 |
Easy Side-Shaft Resolver 4.0 | 5 | Single | 88 | 65 | 0.16 | 0.79 | A_21_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_08_V30 |
Regular Through-Shaft Resolver 4.0 | 4 | Single | 60 | 38 | 0.06 | 0.23 | R_08_V30 | PCB Documentation, Gerber Files, Measurement Report |
R_100_V10 |
Regular Through-Shaft Resolver 4.0 | 2 | Single | 65 | 50 | 0.1 | 0.21 | R_100_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_101_V10 |
Regular Through-Shaft Resolver 4.0 | 5 | Single | 65 | 50 | 0.07 | 0.33 | R_101_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_102_V20 |
Regular Through-Shaft Resolver 4.0 | 5 | Single | 38 | 22 | 0.05 | 0.25 | R_102_V20 | PCB Documentation, Gerber Files, Measurement Report |
R_107_V10 |
Regular Through-Shaft Resolver 4.0 | 6 | Single | 65 | 50 | 0.05 | 0.32 | R_107_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_108_V10 |
Regular Through-Shaft Resolver 4.0 | 8 | Single | 65 | 50 | 0.03 | 0.26 | R_108_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_109_V10 |
Regular Through-Shaft Resolver 4.0 | 12 | Single | 65 | 50 | 0.03 | 0.32 | R_109_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_110_V10 |
Regular Through-Shaft Resolver 4.0 | 1 | Single | 97 | 66 | 0.31 | 0.31 | R_110_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_111_V10 |
Regular Through-Shaft Resolver 4.0 | 2 | Single | 97 | 66 | 0.11 | 0.23 | R_111_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_112_V10 |
Regular Through-Shaft Resolver 4.0 | 3 | Single | 97 | 66 | 0.08 | 0.23 | R_112_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_113_V10 |
Regular Through-Shaft Resolver 4.0 | 6 | Single | 97 | 66 | 0.04 | 0.22 | R_113_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_114_V10 |
Regular Through-Shaft Resolver 4.0 | 8 | Single | 97 | 66 | 0.03 | 0.23 | R_114_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_115_V10 |
Regular Through-Shaft Resolver 4.0 | 12 | Single | 97 | 66 | 0.02 | 0.23 | R_115_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_116_V10 |
Regular Through-Shaft Resolver 4.0 | 16 | Single | 60 | 32 | 0.03 | 0.45 | R_116_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_53_V10 |
Regular Through-Shaft Resolver 4.0 | 4 | Single | 32 | 18 | 0.12 | 0.48 | R_53_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_54_V10 |
Regular Through-Shaft Resolver 4.0 | 5 | Single | 32 | 18 | 0.06 | 0.32 | R_54_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_56_V10 |
Regular Through-Shaft Resolver 4.0 | 3 | Single | 32 | 18 | 0.08 | 0.23 | R_56_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_58_V10 |
Regular Through-Shaft Resolver 4.0 | 6 | Single | 32 | 18 | 0.06 | 0.37 | R_58_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_59_V10 |
Regular Through-Shaft Resolver 4.0 | 8 | Single | 32 | 18 | 0.03 | 0.22 | R_59_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_60_V10 |
Regular Through-Shaft Resolver 4.0 | 10 | Single | 32 | 18 | 0.02 | 0.21 | R_60_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_61_V12 |
Regular Through-Shaft Resolver 4.0 | 4 | Single | 70 | 54 | 0.11 | 0.42 | R_61_V12 | PCB Documentation, Gerber Files, Measurement Report |
R_63_V10 |
Regular Through-Shaft Resolver 4.0 | 1 | Single | 32 | 18 | 0.34 | 0.34 | R_63_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_64_V10 |
Regular Through-Shaft Resolver 4.0 | 2 | Single | 32 | 18 | 0.18 | 0.36 | R_64_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_65_V10 |
Regular Through-Shaft Resolver 4.0 | 5 | Single | 97 | 66 | 0.07 | 0.33 | R_65_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_66_V10 |
Regular Through-Shaft Resolver 4.0 | 1 | Single | 19 | 6 | 0.37 | 0.37 | R_66_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_67_V10 |
Regular Through-Shaft Resolver 4.0 | 2 | Single | 19 | 6 | 0.11 | 0.22 | R_67_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_68_V10 |
Regular Through-Shaft Resolver 4.0 | 3 | Single | 19 | 6 | 0.09 | 0.26 | R_68_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_69_V10 |
Regular Through-Shaft Resolver 4.0 | 4 | Single | 19 | 6 | 0.05 | 0.22 | R_69_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_71_V10 |
Regular Through-Shaft Resolver 4.0 | 4 | Single | 65 | 50 | 0.1 | 0.38 | R_71_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_72_V10 |
Regular Through-Shaft Resolver 4.0 | 10 | Single | 65 | 50 | 0.02 | 0.22 | R_72_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_73_V10 |
Regular Through-Shaft Resolver 4.0 | 4 | Single | 97 | 66 | 0.09 | 0.37 | R_73_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_74_V10 |
Regular Through-Shaft Resolver 4.0 | 10 | Single | 97 | 66 | 0.03 | 0.31 | R_74_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_75_V10 |
Regular Through-Shaft Resolver 4.0 | 5 | Single | 19 | 6 | 0.05 | 0.26 | R_75_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_76_V10 |
Regular Through-Shaft Resolver 4.0 | 3 | Single | 65 | 50 | 0.17 | 0.5 | R_76_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_77_V20 |
Backward Compatible Resolver 4.0 | 4 | Single | 22 | 8 | 0.12 | 0.47 | R_77_V20 | PCB Documentation, Gerber Files, Measurement Report |
R_79_V10 |
Regular Through-Shaft Resolver 4.0 | 4 | Single | 45 | 24 | 0.05 | 0.21 | R_79_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_84_V10 |
Regular Through-Shaft Resolver 4.0 | 13 | Single | 35 | 20 | 0.03 | 0.4 | R_84_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_85_V10 |
Regular Through-Shaft Resolver 4.0 | 13 | Single | 44 | 20 | 0.03 | 0.42 | R_85_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_87_V10 |
Regular Through-Shaft Resolver 4.0 | 5 | Single | 60 | 24 | 0.06 | 0.31 | R_87_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_90_V10 |
Regular Through-Shaft Resolver 4.0 | 32 | Single | 60 | 32 | 0.01 | 0.37 | R_90_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_92_V10 |
Regular Through-Shaft Resolver 4.0 | 1 | Single | 19 | 6 | 0.49 | 0.49 | R_92_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_93_V10 |
Regular Through-Shaft Resolver 4.0 | 2 | Single | 19 | 6 | 0.11 | 0.22 | R_93_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_94_V10 |
Regular Through-Shaft Resolver 4.0 | 3 | Single | 19 | 6 | 0.13 | 0.39 | R_94_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_95_V10 |
Regular Through-Shaft Resolver 4.0 | 5 | Single | 19 | 6 | 0.06 | 0.3 | R_95_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_96_V10 |
Regular Through-Shaft Resolver 4.0 | 7 | Single | 31 | 18 | 0.04 | 0.27 | R_96_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_97_V10 |
Regular Through-Shaft Resolver 4.0 | 7 | Single | 65 | 50 | 0.05 | 0.32 | R_97_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_98_V10 |
Regular Through-Shaft Resolver 4.0 | 7 | Single | 97 | 66 | 0.04 | 0.25 | R_98_V10 | PCB Documentation, Gerber Files, Measurement Report |
R_99_V10 |
Regular Through-Shaft Resolver 4.0 | 1 | Single | 65 | 50 | 0.57 | 0.57 | R_99_V10 | PCB Documentation, Gerber Files, Measurement Report |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/default-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product