Overview
Description
The Radiation Hardened HS-139RH, HS-139EH consists of four independent single or dual supply voltage comparators on a single monolithic substrate. The common mode input voltage range includes ground, even when operated from a single supply and the low supply current makes these comparators suitable for low power applications. These types were designed to directly interface with TTL and CMOS. The HS-139RH, HS-139EH are fabricated on our dielectrically isolated Rad Hard Silicon Gate (RSG) process, which provides an immunity to Single Event Latch-up and the capability of highly reliable performance in any radiation environment. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the HS-139RH, HS-139EH are contained in SMD 5962-98613.
Features
- QML qualified per MIL-PRF-38535 requirements
- Radiation environment
- Latch-up free under any conditions
- Total dose (Max): 3 x 105 RAD(Si)
- SEU LET threshold: 20MeV/cm2/mg
- Low dose rate effects immunity
- 100V output voltage withstand capability
- ESD protection to >3000V
- Differential input voltage range equal to the supply voltage
- Input offset voltage (VIO): 2mV (Max)
- Quiescent supply current: 2mA (Max)
- Pb-Free (RoHS Compliant)
Comparison
Applications
Applications
- Pulse generators
- Timing circuitry
- Level shifting
- Analog-to-digital conversion
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 509 KB | |
Brochure | PDF 5.02 MB | |
Brochure | PDF 467 KB | |
Other | ||
Product Change Notice | PDF 322 KB | |
White Paper | PDF 533 KB | |
Report | PDF 305 KB | |
Report | PDF 213 KB | |
Application Note | PDF 338 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)