Overview
Description
The PMOD Expansion Board for RYZ012x1 provides an entry point to evaluation and developing for the RYZ012A1/B1. The PMOD Expansion Board easily connects to Renesas MCU kits via the PMOD interface. And the PMOD Expansion Board can be controlled through an SPI or UART interface.
Features
- On-board RYZ012A1
- Easy connection to Renesas MCU kits via PMOD
- UART / SPI interface can be selected by pin
- Firmware written for Bluetooth® Low Energy (LE) operation
- Supported by the RA MCU family’s Flexible Software Package (FSP) and the QE for BLE tool
- Driver for RX MCUs available
Applications
Applications
- Smart home
- Wearables & trackers
- Agriculture
- General phone connectivity
- Entry-level mass market products requiring basic Bluetooth LE functionality with minimum design and qualification effort
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 199 KB | |
Application Note | PDF 10.24 MB | |
Application Note | PDF 9.01 MB | |
Application Note | PDF 1.81 MB 日本語 | |
Application Note | PDF 2.01 MB | |
Application Note | PDF 1.08 MB 日本語 | |
6 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
QE for BLE: Development Assistance Tool for Bluetooth® Low Energy Debugging support tool that specializes in Bluetooth® Low Energy system development [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
|
Solution Toolkit | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
3 items
|