Overview
Description
The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T2 right away.
Features
- The CPU board is equipped with the RA6T2 as the motor control MCU.
- Inverter board for 3-phase BLDC motor (48V/10A rating)
- On-board debugger for flash programming of RA6T2
- Supports 1-shunt/3-shunt current sensing
- Overcurrent detection
- Supports the motor control development support tool "Renesas Motor Workbench" (Introduction to the use of Motor Workbench (with videos))
- Motor control evaluation and debugging can be performed safely with the communication board which isolates PC and the CPU board electrically
- Supports Hall sensors, encoders, and inductive position sensors
- Included items
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QE: Tools for Particular Applications A group of utilities which extends integrated development environment (Tools for Particular Applications: USB, TCP/IP, Bluetooth® low energy, Camera, LCD, Capacitive Touch Sensors, and Current Consumption Tuning etc.)
|
Solution Toolkit | Renesas |
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
2 items
|
Sample Code
Related Boards & Kits
Boards & Kits
MCB-RA6T2 CPU Board for RA6T2 MCU Group
This product is a CPU board for motor control equipped with RA6T2. Motor control using RA6T2 can be easily realized by using it in combination with a supported inverter board.
Featured Documents:
MCI-HV-1 Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor
An inverter board that allows users to evaluate motor control using a high-voltage (100V/200V) BLDC/induction motor with ease. By using in combination with a compatible...
Featured Documents:
Videos & Training
RA6T2 Evaluation Environment for BLDC Motor with Inductive Position Sensor IC
Video List
News & Blog Posts
Blog Post | Jun 14, 2024 | ||
Blog Post | Mar 22, 2023 | ||
Blog Post | Oct 20, 2022 | ||
Blog Post | Dec 6, 2021 |