Stereo Click and Pop Eliminator with Audio Muting Evaluation Board
The ISL54406EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54406 click and pop eliminator IC. The ISL54406 µTQFN IC is set...
The ISL54406 is a dual single-pole/single-throw (SPST) switch that provides a very low distortion audio path for a stereo headphone or high impedance line-in load. This path can be interrupted to provide >110dB of off-isolation for signal muting purposes into 32Ω or high impedance loads such as consumer entertainment system line-inputs, MP3 docking systems for a powered speaker or automotive entertainment system in-line or cassette interfaces. Recovery from muting is instant even with very large DC blocking capacitors. The ISL54406 also has comprehensive click and pop elimination measures to prevent these artifacts from occurring in the load due to system power-up/power-down, codec enable/disable, headphone hot plug-in, and audio muting on/off situations. The click and pop elimination is effective in low and high impedance loads and requires no external timing components to deal with DC blocking capacitors placed between the single supply codec and the load. The ISL54406 is available in a 10 Ld TDFN (3mm x 3mm) or a tiny 10 Ld µTQFN (1.8mm x 1.4mm) ultra-thin package. It operates over a temperature range of -40 °C to +85 °C.
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 1013 KB | |
Product Advisory | PDF 414 KB | |
製品変更通知 | PDF 205 KB | |
製品変更通知 | PDF 69 KB | |
4 items
|
The ISL54406EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54406 click and pop eliminator IC. The ISL54406 µTQFN IC is set...
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Carrier Type |
ご購入 / サンプル |
|
---|---|---|---|
型名 | |||
ISL54406IRTZ circle廃止品 |
TDFN | Tube | |
ISL54406IRTZ-T circle廃止品 |
TDFN | Reel | |
ISL54406IRUZ-T circle廃止品 |
uTQFN | Reel |