概要
説明
The SGAS729 is a methane gas sensor.
特長
- Low power design: 45mA @ 1.35V
- Innovative chemiresistor technology
- Environmental temperature range of -40°C to 60°C with appropriate heater control
- Thermistor heater allows active control of sensor temperature based on environmental temperature
- Environmental humidity range of 0% to 95% RH, non-condensing
- Sensor packaged on low profile TB4 header