Processing table
Function |
Automotive Qual. |
Supply Voltage (V) |
Input Type |
Interface |
Adj. Analog Gain |
Resolution (bits) |
Sample Rate Max (KHz) |
Temp. Range |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||
Engine Knock Signal Processor | Signal Processor | No | 4.5 - 5.5 | Differential | SPI | .111 - 2 | 24000 | -40 to +105°C | 2.8 | |
アナログ出力車載用センサシグナルコンディショナ | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Analog Voltage, ZACwire™ (OWI) | 3 - 912 | 18 | 10 | -40 to 150°C | 1.767 |
アナログ出力車載用センサシグナルコンディショナ(SOIC-08) | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Analog Voltage, ZACwire™ (OWI) | 3 - 912 | 18 | 10 | -40 to 150°C | |
アナログ出力車載用センサシグナルコンディショナ(ISO26262に準拠したASIL-B) | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Analog Voltage, ZACwire™ (OWI) | 3 - 912 | 18 | 10 | -40 to 150°C | 6.023 |
Automotive Sensor Signal Conditioner | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Voltage, ZACwire™ | 3, 7, 9, 14, 26, 35, 52, 70, 105, 140, 210, 280, 420 | 16 | 7.8 | -40 to 125°C, -40 to 150°C | 3.04 |
Automotive Sensor Signal Conditioner for Ceramic Sensor Applications | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Voltage, ZACwire™ | 3, 7, 9, 14, 26, 35, 52, 70, 105, 140, 210, 280, 420 | 16 | 7.8 | -40 to 125°C, -40 to 150°C | 5.068 |
Automotive Sensor Signal Conditioner with Dual Analog Output | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | Dual Analog Out, I2C, Ratiometric Voltage, ZACwire™ | 3, 7, 9, 14, 26, 35, 52, 70, 105, 140, 210, 280, 420 | 14 | 2 | -40 to 125°C, -40 to 150°C | |
LIN/PWMインタフェース搭載車載用センサ信号コンディショナ | Resistive SSC | Yes | 7 - 18 | Single-bridge | LIN, PWM | 3, 7, 9, 14, 26, 35, 52, 70, 105, 140, 210, 280, 420 | 14 | 0.43 | -40 to 125°C, -40 to 150°C | 4.431 |
LIN PHY内蔵シングル抵抗ブリッジ用車載センサ信号コンディショナ | Resistive SSC | Yes | 7 - 18 | Single-bridge | LIN | 1 - 200 | 14 | 3.605 | ||
Automotive Sensor Signal Conditioner with Analog Output | Resistive SSC | Yes | 4.5 - 5.5 | Single-bridge | I2C, Ratiometric Voltage, Switch Output, ZACwire™ | 1 - 200 | 18 | 2.8, 3.4 | -40 to 150°C | 2.248 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with SENT or I2C Output | Resistive SSC | Yes | 4.75 - 5.25 | Single-bridge | I2C, SENT | 2.1 - 200 | 18 | 1.33 | -40 to 150°C | 2.35 |
Automotive Sensor Signal Conditioner for a Single Resistive Bridge with SENT or I2C Output – Extended Temperature Measurements | Resistive SSC | Yes | 4.75 - 5.25 | NTC, Single-bridge | I2C, SENT 3.0, ZACwire™ | 1 - 200 | 18 | 1.56 | -40 to 150°C | |
SENTによるデュアル抵抗ブリッジ用車載センサ信号コンディショナ | Resistive SSC | Yes | 4.75 - 5.25 | Dual-bridge | I2C, SENT, ZACwire™ | 2.1 - 200 | 18 | 0.9 | -40 to 150°C | |
Automotive Sensor Signal Conditioner with SENT or I2C Output | Resistive SSC | Yes | 4.75 - 5.25 | Single-bridge | I2C, SENT | 2.1 - 200 | 14 | 0.66 | -40 to 150°C | 2.812 |
Automotive Sensor Signal Conditioner for Thermocouples with SENT Output | Thermocouple SSC | Yes | 4.5 - 5.5 | Dual-thermocouple | I2C, SENT, ZACwire™ | 12.6 | 14 | 0.33 | -40 to 150°C | |
xMR Sensor Signal Conditioner | Magnetoresistive SSC | Yes | 4.5 - 5.5 | Dual-bridge | Ratiometric Voltage | 18 - 36 | 12 | 3.13 | -40 to 160°C |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product