Processing table
Inputs (#) |
Input Type |
Product Category |
Diff. Outputs |
Outputs (#) |
Output Type |
Output Voltage (V) |
Input Freq (MHz) |
Phase Jitter Typ RMS (ps) |
Output Freq Range (MHz) |
Fractional Output Dividers (#) |
Core Voltage (V) |
Output Banks (#) |
Loop Bandwidth Range (Hz) |
Xtal Freq (KHz) |
Advanced Features |
Temp. Range |
Pkg. Dimensions (mm) |
Abs. Pull Range Min. (± PPM) |
Pkg. Type |
Lead Count (#) |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||||||||
FemtoClock™ 3超低ノイズジッタ減衰器およびマルチ周波数クロックシンセサイザ | 3 | CML, Crystal, HCSL, LVCMOS, LVDS, LVPECL | FemtoClock 3 | 8, 12 | 8, 12 | HCSL, LVCMOS, LVDS | 1.8 | 0.001 - 1000 | 0.025 | 0.001 - 1000 | 3 | 1.8, 3.3 | 8, 12 | 0.05 - 1000 | 25 - 80 | DCO, External Feedback, Hitless Switching, Phase Adjust, SyncE | -40 to 85°C | 7.0 x 7.0 x 0.9, 9.0 x 9.0 x 0.9 | VFQFPN | 48, 64 | No | ||
Jitter Attenuator & FemtoClock NG® Multiplier | 2 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | FemtoClock NG | 2 | LVPECL | 3.3 | 0.008 - 155.52 | 0.6 | 25 - 312.5 | 0 | 3.3 | 2 | 8 - 75 | 25000 | VCXO-based APLL | -40 to 85°C | 5.0 x 5.0 x 0.9 | 100 | VFQFPN | 32 | 28.85 | ||
VCXO Jitter Attenuator & FemtoClock® Multiplier | 2 | HCSL, HSTL, LVDS, LVPECL, SSTL | FemtoClock NG | 2 | 2 | LVPECL | 3.3 | 0.008 - 155.52 | 0.3 | 25 - 312.5 | 0 | 3.3 | 2 | 0 - 75 | 25000 | VCXO-based APLL | -40 to 85°C | 5.0 x 5.0 x 0.9 | 50 | VFQFPN | 32 | 33.94 | |
IEEE 1588 対応8チャネルシステムシンクロナイザ | 16 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | IEEE 1588 | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.0000005 - 1000 | 0.15 | 0.0000005 - 1000 | 8 | 2.5, 3.3 | 8 | 25 - 54 | -40 to 85°C | 10.0 x 10.0 x 1.2 | CABGA | 144 | 54.23 | ||||
IEEE 1588用4チャネルシステムシンクロナイザ | 14 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | IEEE 1588 | 8 | 16 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.0000005 - 1000 | 0.15 | 0.0000005 - 1000 | 4 | 2.5, 3.3 | 4 | 25 - 54 | -40 to 85°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | 35.53 | ||||
System Synchronizer for IEEE 1588 - Four Channels | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | IEEE 1588 | 4 | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.0000005 - 1000 | 0.15 | 0.0000005 - 1000 | 4 | 2.5, 3.3 | 4 | 25 - 54 | -40 to 85°C | 7.0 x 7.0 x 0.8 | VFQFPN | 48 | 41.34 | ||||
System Synchronizer for IEEE 1588 - Two Channels | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | IEEE 1588 | 4 | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.0000005 - 1000 | 0.15 | 0.0000005 - 1000 | 4 | 2.5, 3.3 | 4 | 25 - 54 | -40 to 85°C | 7.0 x 7.0 x 0.8 | VFQFPN | 48 | 31.52 | ||||
System Synchronizer for IEEE 1588 - Four Channels | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | IEEE 1588 | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.0000005 - 1000 | 0.15 | 0.0000005 - 1000 | 4 | 2.5, 3.3 | 4 | 25 - 54 | -40 to 85°C | 7.0 x 7.0 x 0.8, 10.0 x 10.0 x 1.0 | VFQFPN | 72 | |||||
Line Card Synchronizer for IEEE 1588 - Eight Channels | 16 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | IEEE 1588 | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 8 | 2.5, 3.3 | 8 | 25 - 54 | -40 to 85°C | 10.0 x 10.0 x 1.2 | CABGA | 144 | 43.8 | ||||
Line Card Synchronizer for IEEE 1588 - Four Channels | 14 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | IEEE 1588 | 8 | 16 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 4 | 2.5, 3.3 | 4 | 25 - 54 | -40 to 85°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | 34.81 | ||||
Line Card Synchronizer for IEEE 1588 - Four Channels | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | IEEE 1588 | 4 | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 4 | 2.5, 3.3 | 4 | 25 - 54 | -40 to 85°C | 7.0 x 7.0 x 0.8 | VFQFPN | 48 | |||||
Multichannel DPLL / DCO - Eight Channels | 16 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | Clock Matrix | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 8 | 2.5, 3.3 | 8 | 25 - 54 | -40 to 85°C | 10.0 x 10.0 x 1.2 | CABGA | 144 | 38.88 | ||||
Multichannel DPLL / DCO - Four Channels | 14 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | Clock Matrix | 8 | 16 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 4 | 2.5, 3.3 | 4 | 25 - 54 | -40 to 85°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | 28.28 | ||||
マルチチャネルDPLL/DCO - 4チャネル | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | Clock Matrix | 4 | 8 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 4 | 2.5, 3.3 | 4 | 25 - 54 | -40 to 85°C | 7.0 x 7.0 x 0.8 | VFQFPN | 48 | 23.93 | ||||
Multichannel DPLL / DCO - Four / Eight Channels | 8 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | Clock Matrix | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 8 | 2.5, 3.3 | 8 | 25 - 54 | -40 to 85°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | 28.35 | ||||
Multichannel DPLL / DCO - Two / Eight Channels | 4 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | Clock Matrix | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 8 | 2.5, 3.3 | 8 | 25 - 54 | -40 to 85°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | 25.26 | ||||
FemtoClock™ NGユニバーサル周波数トランスレータ | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | FemtoClock NG | 4 | 4 | HCSL, LVCMOS, LVDS, LVPECL | 1.8, 2.5, 3.3 | 0.008 - 875 | 0.2 | 0.008 - 1000 | 3 | 2.5, 3.3 | 4 | 0.2 - 6400 | 10000 - 50000 | External Feedback, Fractional-N PLL, OTP and more... |
-40 to 85°C | 6.0 x 6.0 x 0.9 | VFQFPN | 40 | 9.551 | ||
FemtoClock™ NGユニバーサル周波数トランスレータ | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | FemtoClock NG | 4 | 4 | HCSL, LVCMOS, LVDS, LVPECL | 1.8, 2.5, 3.3 | 0.008 - 875 | 0.35 | 0.008 - 1000 | 3 | 2.5, 3.3 | 4 | 0.2 - 6400 | 10000 - 50000 | External Feedback, Fractional-N PLL, OTP and more... |
-40 to 85°C | 6.0 x 6.0 x 0.9 | VFQFPN | 40 | 6.081 | ||
FemtoClock™ NG Universal Frequency Translator | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | FemtoClock NG | 4 | 4 | HCSL, LVCMOS, LVDS, LVPECL | 1.8, 2.5, 3.3 | 0.008 - 875 | 0.276 | 0.008 - 1000 | 0 | 2.5, 3.3 | 4 | 0.2 - 6400 | 10000 - 50000 | External Feedback, Fractional-N PLL, OTP and more... |
-40 to 85°C | 6.0 x 6.0 x 0.9 | VFQFPN | 40 | 5.795 | ||
FemtoClock NG Universal Frequency Translator (2-in/1-PLL/8-out) | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | FemtoClock NG | 8 | 8 | LVCMOS, LVDS, LVPECL | 2.5, 3.3 | 0.008 - 875 | 0.27, 0.28 | 0.008 - 1000 | 2 | 2.5, 3.3 | 4 | 0.25 - 512 | 10000 - 40000 | External Feedback, Fractional-N PLL and more... |
-40 to 85°C | 8.0 x 8.0 x 0.85 | VFQFPN | 56 | 14.19 | ||
FemtoClock NG Dual Universal Frequency Translator (4-in/2-PLL/8-out) | 4 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | FemtoClock NG | 8 | 8 | LVCMOS, LVDS, LVPECL | 2.5, 3.3 | 0.008 - 875 | 0.26, 0.28 | 0.008 - 1000 | 2 | 2.5, 3.3 | 4 | 0.25 - 512 | 10000 - 40000 | External Feedback, Fractional-N PLL, Programmable Clock and more... |
-40 to 85°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | 29.23 | ||
FemtoClock NG Dual Universal Frequency Translator (2-in/2-PLL/8-out) | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | FemtoClock NG | 8 | 8 | LVCMOS, LVDS, LVPECL | 2.5, 3.3 | 0.008 - 875 | 0.24, 0.28 | 0.008 - 1000 | 2 | 2.5, 3.3 | 4 | 0.25 - 512 | 10000 - 40000 | External Feedback, Fractional-N PLL, Programmable Clock and more... |
-40 to 85°C | 8.0 x 8.0 x 0.85 | VFQFPN | 56 | 23.46 | ||
FemtoClock NG Universal Frequency Translator (2-in/1-PLL/8-out) | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL | FemtoClock NG | 8 | 8 | HCSL, LVCMOS, LVDS, LVPECL | 1.8, 2.5, 3.3 | 0.008 - 875 | 0.28 | 0.008 - 1000 | 2 | 2.5, 3.3 | 4 | 0.25 - 512 | 10000 - 40000 | External Feedback, Fractional-N PLL and more... |
-40 to 85°C | 8.0 x 8.0 x 0.85 | VFQFPN | 56 | 9.973 | ||
FemtoClock NG Universal Frequency Translator (4-in/2-PLL/8-out) | 4 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | FemtoClock NG | 8 | 8 | HCSL, LVCMOS, LVDS, LVPECL | 2.5, 3.3 | 0.008 - 875 | 0.28 | 0.008 - 1000 | 2 | 2.5, 3.3 | 4 | 0.5 - 360 | 10000 - 40000 | External Feedback, Fractional-N PLL and more... |
-40 to 85°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | 12.73 | ||
FemtoClock™ NGユニバーサル周波数トランスレータ(2入力/2-PLL/8出力) | 2 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | FemtoClock NG | 8 | 8 | HCSL, LVCMOS, LVDS, LVPECL | 2.5, 3.3 | 0.008 - 875 | 0.28 | 0.008 - 1000 | 2 | 2.5, 3.3 | 4 | 0.5 - 360 | 10000 - 40000 | External Feedback, Fractional-N PLL and more... |
-40 to 85°C | 8.0 x 8.0 x 0.85 | VFQFPN | 56 | 12.99 | ||
FemtoClock NG Triple Universal Frequency Translator | 7 | HCSL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | FemtoClock NG | 6 | LVDS, LVPECL | 2.5 | 0.008 - 710 | 0.333 | 0.98 - 1300 | 0 | 2.5 | 3 | 10 - 580 | 16000 - 40000 | Fractional-N PLL, Smooth Reference Switching | -40 to 85°C | 10.0 x 10.0 x 1.4 | CABGA | 80 | 67.04 | |||
Clock Jitter Attenuator | 2 | LVDS, LVPECL | FemtoClock 2 | 10 | LVDS, LVPECL | 1.8, 2.5, 3.3 | 0.008 - 307.2 | 0.073 | 15.36 - 2949.12 | 0 | 3.3 | 4 | 20 - 100 | 30720 - 250000 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 8.0 x 8.0 x 1.35 | CABGA | 81 | 18.45 | |||
Clock Jitter Attenuator | 2 | LVDS, LVPECL | FemtoClock 2 | 11 | LVDS, LVPECL | 3.3 | 0.008 - 307.2 | 0.075 | 15.36 - 2949.12 | 1 | 3.3 | 5 | Holdover, Input Switching, Phase Delay, Programmable Clock | -40 to 85°C | 8.0 x 8.0 x 1.35 | CABGA | 81 | ||||||
JESD204B/C Clock Jitter Attenuator | 2 | LVDS, LVPECL | FemtoClock 2 | 12 | LVDS, LVPECL | 3.3 | 0.008 - 250 | 0.075 | 15.625 - 2500 | 1 | 3.3 | 5 | Holdover, Input Switching, Phase Delay | -40 to 85°C | 8.0 x 8.0 x 1.35 | CABGA | 81 | 23.07 | |||||
JESD204B/C Clock Jitter Attenuator | 4 | LVDS, LVPECL | JESD204B/C | 18 | LVDS, LVPECL | 3.3 | 30.72 - 500 | 0.075 | 20.48 - 1474.56 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 250000 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 11.0 x 11.0 x 1.2 | CABGA | 100 | 17.56 | |||
JESD204B/C Clock Jitter Attenuator | 4 | LVDS, LVPECL | JESD204B/C | 18 | LVDS, LVPECL | 3.3 | 1.92 - 2000 | 0.052 | 18.432 - 2949.12 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 250000 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 11.0 x 11.0 x 1.2 | CABGA | 100 | ||||
JESD204B/C Clock Jitter Attenuator | 4 | LVDS, LVPECL | JESD204B/C | 18 | LVDS, LVPECL | 3.3 | 1.92 - 2000 | 0.057 | 12.288 - 1966.08 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 250000 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 11.0 x 11.0 x 1.2 | CABGA | 100 | ||||
JESD204B/C Clock Jitter Attenuator | 4 | LVDS, LVPECL | JESD204B/C | 18 | LVDS, LVPECL | 3.3 | 1.92 - 2000 | 0.057 | 15.36 - 2457.6 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 250000 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 11.0 x 11.0 x 1.2 | CABGA | 100 | 17.56 | |||
JESD204B/C Clock Jitter Attenuator | 4 | LVDS, LVPECL | JESD204B/C | 18 | LVDS, LVPECL | 3.3 | 1.92 - 2000 | 0.052 | 18.432 - 2949.12 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 250000 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 11.0 x 11.0 x 1.2 | CABGA | 100 | ||||
JESD204B/C Clock Jitter Attenuator | 4 | LVDS, LVPECL | JESD204B/C | 18 | LVDS, LVPECL | 3.3 | 1.92 - 2000 | 0.052 | 18.432 - 2949.12 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 250000 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 11.0 x 11.0 x 1.2 | CABGA | 100 | ||||
JESD204B/C Clock Jitter Attenuator | 2 | LVDS, LVPECL | JESD204B/C | 15 | LVDS, LVPECL | 3.3 | 1.92 - 2000 | 0.061 | 12.288 - 2457.6 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 491520 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 10.0 x 10.0 x 0.9 | VFQFPN | 88 | ||||
JESD204B/C Clock Jitter Attenuator | 4 | LVDS, LVPECL | JESD204B/C | 18 | LVDS, LVPECL | 3.3 | 30.72 - 2000 | 0.065 | 18.432 - 3686.4 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 245760 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 11.0 x 11.0 x 1.2 | CABGA | 100 | ||||
JESD204B/C クロックジッタ減衰器 | 2 | LVDS, LVPECL | JESD204B/C | 15 | LVDS, LVPECL | 3.3 | 1.92 - 2000 | 0.063 | 18.432 - 2949.12 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 250000 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 10.0 x 10.0 x 0.9 | VFQFPN | 88 | 14.32 | |||
JESD204B/C Clock Jitter Attenuator | 2 | LVDS, LVPECL | JESD204B/C | 15 | LVDS, LVPECL | 3.3 | 30.72 - 2000 | 0.046 | 19.6608 - 3932.16 | 0 | 3.3 | 5 | 20 - 100 | 30720 - 500000 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | -40 to 85°C | 10.0 x 10.0 x 0.9 | VFQFPN | 88 | 15.54 | |||
FemtoClock™ NG 12-Output Clock Generator | 2 | Crystal, HCSL, HSTL, LVCMOS, LVDS, LVHSTL, LVPECL | FemtoClock 2 | 11 | 12 | HCSL | 3.3 | 5 - 1000 | 0.095 | 10.91 - 2500 | 3.3 | 4 | 0 - 50 | 12-Output Clock Generator with Four Dividers, Programmable Clock | -40 to 85°C | 9.0 x 9.0 x 0.9 | VFQFPN | 64 | |||||
Synchronous Ethernet PLL | 3 | LVCMOS, LVDS, LVPECL | FemtoClock NG | 3 | LVCMOS, LVDS, LVPECL | 3.3 | 1 - 625 | 1 | 1 - 644.531 | 3 | 3.3 | 3 | 15 - 560 | 12800 | JTAG boundary scan, Microprocessor interface modes | 0 to 70°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | 43.11 | |||
VersaClock® 7プログラマブルジッタアッテネータファミリ | 2 | LP-HCSL, LVCMOS, LVDS | VersaClock | 5, 8, 12 | 16, 24 | LP-HCSL, LVCMOS, LVDS | 1.8, 2.5, 3.3 | 1 - 650 | 0.15 | 0.001 - 650 | 3 | 1.8, 2.5, 3.3 | 6 | Hitless Switching, JESD204B/C, Spread Spectrum | -40 to 85°C | 4.0 x 4.0 x 1.0, 5.0 x 5.0 x 1.7, 6.0 x 6.0 x 0.9 | LGA | 32, 40, 48 | |||||
FemtoClock Jitter Attenuator or Clock Generator | 10 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | FemtoClock NG | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 6 | 2.5, 3.3 | 6 | 0.0001 - 12000 | 25 - 54 | 1PPS, DCO, IEEE 1588, JESD204B, JESD204C, PWM Encoder/Decoder and more... |
-40 to 85°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | No | ||
FemtoClock Jitter Attenuator or Clock Generator | -40 to 85°C | 10.0 x 10.0 x 1.0 | QFN, VFQFPN | 72 | |||||||||||||||||||
FemtoClock™ 2 Jitter Attenuator or Clock Generator | 3 | CML, Crystal, HCSL, LVCMOS, LVDS, LVPECL | FemtoClock 2 | 4 | 4 | HCSL, LVCMOS, LVDS | 1.8 | 1 - 800 | 0.079 | 10 - 1000 | 1 | 1.8, 3.3 | 4 | 0.1 - 12000 | 25 - 80 | DCO, External Feedback, Hitless Switching, Phase Adjust, SyncE | -40 to 85°C | 4.0 x 4.0 x 0.8 | VFQFPN | 24 | No | 9.497 | |
FemtoClock 2 Jitter Attenuator or Clock Generator | 3 | CML, Crystal, HCSL, LVCMOS, LVDS, LVPECL | FemtoClock 2 | 8 | 8 | HCSL, LVCMOS, LVDS | 1.8 | 1 - 800 | 0.067 | 10 - 1000 | 2 | 1.8, 3.3 | 8 | 0.1 - 12000 | 25 - 80 | DCO, External Feedback, Hitless Switching, Phase Adjust, SyncE | -40 to 85°C | 7.0 x 7.0 x 0.9 | VFQFPN | 48 | No | ||
FemtoClock™ 2 Jitter Attenuator or Clock Generator | 3 | CML, Crystal, HCSL, LVCMOS, LVDS, LVPECL | FemtoClock 2 | 4 | 4 | HCSL, LVCMOS, LVDS | 1.8 | 1 - 800 | 0.079 | 10 - 1000 | 1 | 1.8, 3.3 | 4 | 0.1 - 12000 | 25 - 80 | DCO, External Feedback, Hitless Switching, Phase Adjust, SyncE | -40 to 85°C | 4.0 x 4.0 x 1.5 | VFQFPN | 28 | No | ||
IEEE 1588対応システムシンクロナイザ - 6チャネル | 8 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | IEEE 1588 | 14 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.0000005 - 1000 | 0.1 | 0.0000005 - 1000 | 8 | 2.5, 3.3 | 8 | 25 - 54 | -40 to 85°C | 10.0 x 10.0 x 1.2 | CABGA | 144 | |||||
無線アクセスネットワーク機器用シンクロナイザ - 6チャネル | 10 | HCSL, LVDS, LVHSTL, LVPECL, SSTL | Clock Matrix | 12 | 24 | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | 1.2, 1.5, 1.8, 2.5, 3.3 | 0.001 - 1000 | 0.15 | 0.0000005 - 1000 | 6 | 2.5, 3.3 | 6 | 0.0001 - 12000 | 25 - 54 | 1PPS, DCO, IEEE 1588, JESD204B, JESD204C, PWM Encoder/Decoder and more... |
-40 to 85°C | 10.0 x 10.0 x 1.0 | VFQFPN | 72 | No |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product