Processing table
Output Power Max (W) |
Topology |
AC Input Voltage (Min) (V) |
AC Input Voltage (Max) (V) |
DC Output Voltage (Min) (V) |
DC Output Voltage (Max) (V) |
Switching Frequency (KHz) |
Control Type |
RDS (ON) (Ohms) |
ISW (Typical) (mA) |
Pkg. Type |
Lead Count (#) |
Temp. Range |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||
700V AC/DC Regulator with Ultra-Low Standby Power and up to 10W Output Power | 10 | Non-isolated buck | Isolated Flyback | 20 | 305 | 3.3 | 54 | 45 | Constant off-time PFM | 6.8 | 810 | SOICN | 7 | -40 to 125°C |
超低スタンバイ電力と最大出力電力5Wを備えた700V AC/DCレギュレータ | 5 | Non-isolated buck | Isolated Flyback | 20 | 305 | 3.3 | 54 | 30 | Constant off-time PFM | 14.5 | 520 | SOICN, TSOT | 5, 7, 8 | -40 to 125°C |
超低スタンバイ電力と最大出力電力2.5Wを備えた700V AC/DCレギュレータ | 2.5 | Non-isolated buck | Isolated Flyback | 20 | 305 | 3.3 | 54 | 50 | Constant off-time PFM | 14.5 | 335 | SOICN, TSOT | 5, 8 | -40 to 125°C |
超低スタンバイ電力と最大出力電力12Wを備えた700V AC/DCレギュレータ | 12 | Non-isolated buck | Isolated Flyback | 20 | 305 | 3.3 | 54 | 43 | Constant off-time PFM | 4 | 1100 | SOICN | 7 | -40 to 125°C |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product