Processing table
Series Cells |
Supply Voltage (V) |
Comm. Interface |
Flash Memory (KB) |
Charge/Discharge FET Control |
Pkg. Type |
Pkg. Dimensions (mm) |
Temp. Range |
|
---|---|---|---|---|---|---|---|---|
型名 | ||||||||
Single Cell Li-ion Battery Management IC | 1 Cell | 2 - 5.5 | I2C, UART | 64 | Low Side | WLBGA16 | 2 x 2 x 0.6 | -40 to +85°C |
2 to 4 Series Li-ion Battery Fuel Gauge IC | 2 to 4 Cells | 2.2 - 25 | I2C, UART | 64 | High Side | QFN32 | 4 x 4 x 0.95 | -40 to +85°C |
2 to 4 Series Li-ion Battery Fuel Gauge IC | 2 to 4 Cells | 2.2 - 25 | I2C, UART | 128 | High Side | QFN32 | 4 x 4 x 0.95 | -40 to +85°C |
2 to 5 Series Li-ion Battery Fuel Gauge IC | 2 to 5 Cells | 4 - 25 | I2C, UART | 32 | High Side | QFN32 | 4 x 4 x 0.95 | -20 to +85°C |
2 to 5 Series Li-ion Battery Fuel Gauge IC | 2 to 5 Cells | 4 - 25 | I2C, UART | 64 | High Side | QFN32 | 4 x 4 x 0.95 | -20 to +85°C |
3 to 8 Series Li-ion Battery Fuel Gauge IC | 3 to 8 Cells | 4 - 50 | CAN, I2C, UART | 128 | High / Low Side | LQFP64 | 10 x 10 x 1.6, 10 x 10 x 1.7 | -40 to +85°C |
3~10直列リチウムイオン・バッテリ残量ゲージIC | 3 to 10 Cells | 4 - 50 | CAN, I2C, UART | 128 | High / Low Side | LQFP64 | 10 x 10 x 1.6, 10 x 10 x 1.7 | -40 to +85°C |
3 to 10 Series Li-ion Battery Fuel Gauge IC | 3 to 10 Cells | 8 - 50 | I2C, UART | 64 | Low Side | QFN40 | 5 x 5 x 0.95 | -40 to +85°C |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product