Processing table
Function |
Application |
Pkg. Type |
Lead Count (#) |
Output Power Max (W) |
Switching Frequency (KHz) |
No Load Power (mW) |
Cable Drop Comp (mV) |
Optimal VIN (V) |
Stages |
Dim Range (Min) (%) |
Dim Range (Max) (%) |
Dimming Frequency (Hz) |
Controller / Integrated |
Key Features |
Protection Features |
Peak Efficiency (%) |
Dimmer Functions Supported |
Pass Device |
Power Factor Correction |
LED Current Accuracy (%) |
Output Power (Min) (W) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||||||||
PrimAccurate™ High Power, Off-Line Digital PWM N-Channel MOSFET Controller | Non-Dimmable | Adapters, Chargers, Networking, Solid State Lighting | SOIC-8 | 8 | 40 | 130 | 150 | 0, 300 | 90 - 305 | Single-Stage | Controller | EZ-EMI, PrimAccurate | IUVP, OTP-OVP, OVP, PCL/OCP, SRSC | No Dimmer Support | FET | 1, 10 | ||||||
800Vバイポーラパワートランジスタ搭載、AccuSwitch™オフラインデジタルPWMコンバータ | Non-Dimmable | Adapters, Chargers, Home Appliances, Smart Meters, Solid State Lighting | SOIC-7 | 7 | 5 | 64 | 30 | Integrated | AccuSwitch, EZ-EMI, PrimAccurate | IUVP, OTP, OVP, PCL/OCP, SRSC | BJT | 1 | ||||||||||
Power Factor Boost Controller for Solid State Lighting Solutions up to 250W | Non-Dimmable | Solid State Lighting | SOT23-6L | 6 | 250 | 300 | 150 | 90 - 305 | Single-Stage | Controller | Configurable DC Bus Voltage and more... |
INPUT OVP, IUVP, Loop-open, OCP, OTP, OVP, PCL, SRSC | FET | >0.9 | 3 | |||||||
Dimmable Single-Stage Digital LED Driver for 45W SSL Bulb Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 45 | 90 | 300 | 90 - 130 | Single-Stage | 1 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | 82 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.92 | 5 | 10 | ||
10W Off-Line LED Driver for Dimmable Solid State Lighting, 1.5 Stage | Dimmable | Solid State Lighting | SOIC-8-EP | 8 | 10 | 200 | 300 | 200 - 264 | 1.5-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.7 | 5 | 3 | |
10W Off-Line LED Driver for Dimmable Solid State Lighting, Single-Stage | Dimmable | Solid State Lighting | SOIC-8 | 8 | 10 | 200 | 300 | 90 - 130 | Single-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support | FET | <0.7 | 5 | 3 | |
25W, Single-Stage, Bleederless Off-Line Controller for High Power Factor Dimmable SSL Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 25 | 90 | 300 | 90 - 264 | Single-Stage | 15 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 82 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.92 | 5 | 5 | ||
Dimmable Single-Stage Digital LED Driver for 15W SSL Retrofit Bulb Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 15 | 90 | 300 | 90 - 130, 200 - 264 | Single-Stage | 1 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, Low Bleeder Loss Option, No Current Shaping, OVP, PCL/OCP, SRSC, UVLO | 82 | Leading Edge, No Dimmer Support, Trailing Edge | BJT | >0.92 | 5 | 3 | ||
25W Off-Line LED Driver for Dimmable Solid State Lighting | Dimmable | Solid State Lighting | SOIC-8 | 8 | 25 | 200 | 300 | 90 - 130, 200 - 264 | Two-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.7 | 5 | 8 | |
High PF, Off-Line LED Driver for 3W-15W Dimmable Solid State Lighting | Dimmable | Solid State Lighting | SOIC-8-EP | 8 | 25 | 200 | 300 | 90 - 264 | Two-Stage | 1 | 100 | 630, 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 83 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.7 | 5 | 3 | |
Flickerless™ High PF (>0.95), Off-Line LED Driver for 12W Dimmable Solid-State Lighting | Dimmable | Solid State Lighting | SOIC-14 | 14 | 12 | 200 | 300 | 90 - 130, 200 - 264 | Two-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.95 | 5 | 1 | |
Flickerless™ High PF (>0.95), Off-Line LED Driver for 25W Dimmable Solid-State Lighting | Dimmable | Solid State Lighting | SOIC-14 | 14 | 25 | 200 | 300 | 90 - 130, 200 - 264 | Two-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.95 | 5 | 8 | |
Digital Offline 40W PWM Controller with PrimAccurate™ Primary-Side Control for LED Driving | Non-Dimmable | Solid State Lighting | SOIC-8-EP | 8 | 40 | 130 | 300 | 90 - 277 | Single-Stage | Controller | EZ-EMI, Flickerless, PrimAccurate | IUVP, OTP-OVP, OVP, PCL/OCP, SRSC | 85 | No Dimmer Support | FET | <0.7 | 5 | 3 | ||||
Single-Stage, 45W, Non-Dimmable Offline Flyback LED Driver with High PF and Low Ripple | Non-Dimmable | Solid State Lighting | SOT23-6L | 6 | 45 | 72 | 100 | 90 - 277 | Single-Stage | Controller | EZ-EMI, PrimAccurate | External NTC OTP, IOVP, Internal OTP, OVP, PCL/OCP, SRSC | No Dimmer Support | FET | >0.95 | 5 | 3 | |||||
Flickerless™, Non-Dimmable 45W Solid-State Lighting LED Driver with High PF (>0.95), Low THD (<10%) and Low Output Ripple (<5%) (Two-Stage) | Non-Dimmable | Solid State Lighting | SOIC-14 | 14 | 45 | 200 | 300 | 120 - 277 | Two-Stage | 1 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | 85 | No Dimmer Support | FET | >0.95 | 5 | 10 | ||
Single-Stage, 45W, Non-Dimmable Offline Buck SSL LED Driver with High Power Factor and Low Ripple | Non-Dimmable | Solid State Lighting | SOT23-6L | 6 | 45 | 72 | 100 | 90 - 277 | Single-Stage | Controller | EZ-EMI, PrimAccurate | IOVP, Internal OTP, OVP, PCL/OCP, SRSC | 90 | No Dimmer Support | FET | >0.95 | 5 | 3 | ||||
Single-Stage, 10W Offline SSL LED Driver with High Power Factor and Low Ripple | Non-Dimmable | Solid State Lighting | SOT23-6L | 6 | 10, 13 | 72 | 100 | 90 - 264 | Single-Stage | Controller | EZ-EMI, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC | No Dimmer Support | BJT | >0.9 | 5 | 1, 3 | |||||
100W+のアプリケーションに対応した力率補正機能付きデジタル定電圧オフラインPWMコントローラ | All-in-one low cost and more... |
Adapters, Chargers, Monitor Power Supplies and more... |
SOT23-6L | 6 | 100 | 90 - 120 | 200 | 90 - 277 | Single-Stage | Controller | Constant Voltage Control, PrimAccurate | OCP, OTP, OVP, UVLO | No Dimmer Support | FET | >0.9 | 3 | ||||||
Flickerless™ Two-Stage Non-Dimmable Digital AC/DC SSL LED Driver for Commercial Lighting up to 120W | Non-Dimmable | Solid State Lighting | SOIC-14 | 14 | 120 | 200 | 300 | 120 - 277 | Two-Stage | Controller | Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | No Dimmer Support | FET | >0.95 | 5 | 5 | |||||
Flickerless™, 0-10V Dimmable Solid-State Lighting LED Driver with High PF (>0.95) | Dimmable | Solid State Lighting | SOIC-14 | 14 | 45 | 200 | 300 | 120 - 277 | Two-Stage | 1 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | 85 | 0-10V, Analog Dimming, PWM Dimming | FET | >0.95 | 5 | 10 | ||
Flickerless™ 0-10V Dimmable Two-Stage Digital AC/DC SSL LED Driver for Commercial Lighting up to 120W | Dimmable | Solid State Lighting | SOIC-14 | 14 | 120 | 200 | 300 | 120 - 277 | Two-Stage | 1 | 100 | Controller | Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | No Dimmer Support | FET | 5 | 5 | ||||
Low BOM Cost 0-10V Dimmable SSL LED Driver for Commercial Lighting up to 90W | Dimmable | Solid State Lighting | SOIC-8 | 8 | 90 | 72 - 90 | 90 - 305 | Single-Stage | 1 | 100 | Controller | Analog DIM2 interface and more... |
External OTP, OCP, OTP, OVP, UVLO | 0-10V (with iW339), Analog Dimming, PWM Dimming | FET | >0.9 | 3 | 3 | ||||
Second-Stage Buck LED Driver with Exceptional Deep Dimming Performance for Commercial Lighting Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 150 | 72 - 90 | 100 | Single-Stage | 1 | 100 | Controller | 100ms, 100ms Light-off Delay, Internal OTP and more... |
External OTP, Internal OTP, OCP, OVP, UVLO | 0-10V (with iW339), PWM Dimming | FET | 3 | 3 | |||||
Second-Stage Buck LED Driver with Exceptional Deep Dimming Performance for Commercial Lighting Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 90 | 200 | 100 - 400 | Single-Stage | 1 | 100 | Controller | Analog DIM2 interface and more... |
External OTP, OCP, OTP, OVP, UVLO | 0-10V, Analog Dimming, PWM Dimming | FET | NA | 3 | 3 | ||||
Dimmable Single-Stage 15W SSL LED Driver with Integrated High-Voltage FET | Dimmable | Solid State Lighting | SOIC-7 | 7 | 15 | 200 | 120, 230 | Single-Stage | 1 | 100 | Integrated | Integrated MOSFET, Optimized for Filament Load and more... |
OTP, OVP, PCL/OCP | Digital, Leading Edge, Trailing Edge | FET | >0.7 | 3 | |||||
Low Voltage SSL LED Driver for MR16 Applications Offers Universal Transformer Compatibility and Superior Dimmer Compatibility | Dimmable | Solid State Lighting | QFN | 16 | 8 | 250 | 12 - 24 | Single-Stage and Dual-Stage | 5 | 100 | Controller | Boost Buck Optimized, Boost Linear Optimized, EZ-EMI and more... |
OCP, OTP, OVP | Digital Dimmer, Leading Edge, Trailing Edge | FET | >0.7 | 5 | 4 | ||||
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting | Non-Dimmable | Adapters, Chargers, Monitor Power Supplies and more... |
SOT23-6L | 6 | 100 | 300 | 150 | 90 - 305 | Single-Stage | Controller | High-Power Boost PFC Front-End Controller and more... |
IUVP, Input OVP, Loop-open, OCP, OTP, OVP, PCL, SRSC | FET | >0.9 | 3 | |||||||
業務用SSL照明のフロントエンド電力変換のための力率改善フライバックコントローラ | Non-Dimmable | Adapters, Chargers, Monitor Power Supplies and more... |
SOIC-7 | 7 | 100 | 300 | 150 | 90 - 305 | Single-Stage | Controller | High-Power Boost PFC Front-End Controller and more... |
IUVP, Input OVP, Loop-open, OCP, OTP, OVP, PCL, SRSC | FET | >0.9 | 3 | |||||||
Advanced, Single-Stage, LED Driver Offers Best Dimming Performance and Dimmer Compatibility with Low BOM for 20W Retrofit Bulbs | Dimmable | Solid State Lighting | SOIC-14 | 14 | 14, 20 | 90 | 90 - 130, 90 - 264, 200 - 264 | Single-Stage | 1 | 100 | Controller | EZ-EMI, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC | 85 | Digital, Leading Edge, Trailing Edge | FET | >0.92 | 5 | 1, 15 | |||
Advanced, Single-Stage, LED Driver Offers Best Dimming Performance and Dimmer Compatibility with Low BOM for 25W Retrofit Bulbs | Dimmable | Solid State Lighting | SOIC-8 | 8 | 25 | 200 | 90 - 130, 200 - 264 | Single-Stage | 1 | 100 | Controller | EZ-EMI, Optimized for External LED Driver Applications and more... |
IOVP, OTP, OVP, PCL/OCP, SRSC | 85 | Digital, Leading Edge, Trailing Edge | FET | >0.92 | 5 | 1 | |||
商用照明向けフリッカフリーDC調光技術搭載の2nd stage 78V降圧型LEDドライバ | Dimmable | Solid State Lighting | SOIC-10 | 10 | 150 | 400 - 600, 400, 600 | 0 - 78 | Single-Stage | 0.0625 | 100 | Controller | 0.0625% Dimming Resolution, DALI-2 Compliant and more... |
Input OVP, OCP, OSP, OTP, UVLO | 0-10V, Analog Dimming, PWM Dimming | FET | 3 | ||||||
High Power Factor, Constant-Voltage Controller with Integrated 650V Power MOSFET | Non-Dimmable | Solid State Lighting | SOIC-7 | 7 | 8 | 120 | 90 - 264 | Single-Stage Constant Voltage | Controller | Optimized for High PF, PrimAccurate | IUVP, OTP, OVP, PCL/OCP | No Dimmer Support | >0.9 | 3 | ||||||||
40W Integrated MOSFET Second-Stage 65V Buck LED Driver with Dialog’s Flicker-Free True DC Dimming Technology for Commercial Lighting | Dimmable | Solid State Lighting | SO-10 Batwing | 10 | 40 | 400 | 0 - 65 | Single-Stage | 0.0625 | 100 | Integrated | 0.0625% Dimming Resolution, DALI-2 Compliant and more... |
Input OVP, OCP, OSP, OTP, UVLO | 0-10V, Analog Dimming, PWM Dimming | FET (integrated) | 3 | ||||||
AC Direct LED Driver Enables High-Performance, Low Cost Phase-Cut Dimming | Dimmable | Solid State Lighting | QFN | 12 | 10 | 90 - 130 | Linear | 1 | 100 | Controller | AC Direct Phase Cut Dimming, No External Bleeder, No Magnetics and more... |
Internal OTP, OCP, OVP, UVLO | Digital, Leading Edge, Trailing Edge | FET | >0.7, >0.9 | 3 | 3 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product