Processing table
Channels (#) |
Topology [Rail 1] |
Input Voltage Range (V) |
Output Voltage (Max) (V) |
Output Current Max/Channel (mA) |
Frequency Range (MHz) |
Interface |
IS (mA) |
IQ (Max) (μA) |
Over Voltage Protection |
Peak Efficiency (%) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||
800mA Triple Output Laser Diode Driver | いいえ | Hand Held Projector and more... |
Standard | 24 | TQFN | ||||||||||
カラー・シーケンシングと自動ホワイトバランス機能付き、RGB昇降圧4チャネルLEDドライバ | 4 | Buck-Boost | 2.7 - 5.5 | 5.5 | 1500 | 2.5 | I2C | 40 | 70 | いいえ | 91 | Standard | 28 | QFN |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product